Auger Motors | AC Motors - Nema | Regal Rexnord
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
  2. Regal Rexnord Products
  3. Electric Motors
  4. AC Motors - NEMA
  5. Farm and Agriculture Motors
  6. Auger Drive Motors
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
Auger Drive Motors

Edit

Our feed-auger drive motors are highly reliable to deliver in the most rugged and demanding environments. They are carefully designed to handle high starting loads and severe-duty applications with overspeed protection. UL recognized and CSA certified ensures the product is safe for use.


What is Unique About Auger Drive Motors?

These motors allow for decreased down time and longer life span of the motor. Also, with a manual reset thermal protector, protecting against motor overload. Auger-drive motors are designed for farm and agricultural applications such as, reversing feeders, gate openers, and machine tools.


 
View all Auger Motors

Auger Motor

Features

  • Centrifugal switch with overspeed guard
  • Solid State Electronic switch starting options available
  • UL®* recognized component listing and CSA®* certified
  • Double-sealed bearings
  • Manual-reset thermal protector
  • Extended shaft (fan end) with wrench flats for manual jogging of auger

Benefits

  • High reliability to deliver in the most rugged and demanding environments
  • Built-in overspeed protection
  • Decreased down time and longer lifespan
  • Protection against motor overloading

Industries of Success

  • Farming & Agriculture: chicken/hog feeding