Fan and Blower Motors | Regal Rexnord Products
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
  2. Regal Rexnord Products
  3. Electric Motors
  4. AC Motors - NEMA
  5. HVAC/R Motors
  6. Fan & Blower Motors
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
Fan & Blower Motors

Edit

Fan and Blower Motors

Fan Motors and Blower Motors create air circulation and ventilation in commercial, industrial, and residential applications. Regal Rexnord carries a wide range of fan and blower motors for HVAC applications from notable motor brands like Genteq®, Fasco®, LEESON® and Century®. These brands make fan and blower motors for new installations as well as replacements for existing HVAC systems.

Within the CHVAC/R industry, fan and blower motors perform a number of air moving duties. Their traditionally small frame size help them to deliver high impact in some of the most condensed locations. These can be found in applications such as residential split systems, fan filter units, air handlers, and more!

Fan Blower Motor
 
View All Fan and Blower Motors



 

Notable Benefits and Features

  • UL recognized and CSA certified to ensure they are safe for you in a range of applications
  • Permanently lubricated, double-sealed bearings extend the lifetime of the motor
  • Designed for vertical and horizontal mounting within the airflow of the system
  • Available in resilient base, rigid base, and extended stud mounting
  • Available with automatic and manual thermal protection to protect the motor and its application

Common Applications

  • Portable Terminal Air Conditioners (PTAC)
  • Fan Filter Units (FFU)
  • Variable Air Volume (VAV)
  • Residential Split Systems
  • Rooftop Exhaust
  • Unit Ventilation
  • Air Handling

Industries of Success

Commercial HVAC

Commercial HVAC

Residential HVAC

HVAC Residential Industry

Material Handling

Material Handling

Refrigeration

Refrigeration Industry

Brands

Century Logo


Fasco Logo


Genteq Logo
Leeson Logo

Talk to Our Sales Team

We're here to help. Our team of experts is ready to help energy-efficiently power your business.