Permanent Magnet AC Motors | Regal Rexnord
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
  2. Regal Rexnord Products
  3. Electric Motors
  4. AC Motors - NEMA
  5. Permanent Magnet AC Motors
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
Permanent Magnet AC Motors

Edit
 

Permanent magnet motors (PMAC motors) are an evolution of alternating and direct current motor technology. They are built using powerful permanent magnets in place of rotor windings and brushes traditionally found within standard induction electric motors.

This internal design allows permanent magnet motors greater benefits in motor life, energy efficiency, and speed control.

 
 
View All Permanent Magnet Motors

Longevity icon
Motor Longevity
The motor’s magnetic core produces less internal friction and heat, protecting insulation erosion and extending its lifespan.
Speed Control Icon
Speed Control
PMAC motors are built to operate at low speeds while maintaining a high torque, something induction motors are not well suited for without a gearbox.
Consumption Icon
Energy Consumption
Less input power to the motor needs to be consumed in order to produce a standard shaft output power, saving on energy costs.

 

Talk To Our Sales Team

We're here to help. Our team of experts is ready to help energy-efficiently power your business. 

 

Permanent Magnet Motor Applications

Permanent magnet motors excel in applications where variable speed and torque requirements are essential. You’ll find permanent magnet motors in:

 

Line of filled water bottles on conveyor machine.

Industrial Manufacturing

Applications like conveyor systems, pumps, compressors, and fans leverage the unique torque benefits of permanent magnet motors.

Wind turbines moving on energy farm.

Renewable Energy

Wind turbines and hydropower applications benefit from the speed control advantages of permanent magnet motors.

Commercial HVAC Motors

HVAC Systems

Commercial and residential spaces require motors to operate around the clock at different speeds and outputs.

 

Permanent magnet motors from Regal Rexnord brands can give you the durability for a number of applications and energy efficiency to cut costs.

 

Resources

 

Photo of workers in industrial facility

Permanent Magnet AC Motors (PMAC) and Their Benefits

Permanent magnet AC (PMAC) motors use permanent magnets to create a constant flux in the air gap. Learn how this stops the need for rotor windings or brushes.

 

 

Symax-i

Understanding the Demand for Permanent Magnet AC (PMAC) Motors

Learn how Permanent Magnet AC (PMAC) motors allow higher overall efficiency, less maintenance, and improved performance as compared to AC induction motors.

 

 

Energy Efficient Motor

Permanent Magnet Motors: The Key To Cutting Energy Costs

Discover how permanent magnet motors are revolutionizing energy efficiency for companies, saving costs amid rising energy prices.

 

 

Permanent Magnet Motors

How Does a Permanent Magnet Motor Work?

Permanent magnet motor technology provides efficiency for variable speed applications. Learn why customers are making the switch from induction to PMAC motors.