Loadbanks
Load Banks test generator sets and uninterruptable power supplies to ensure optimal system operation. Load Banks apply load without interrupting building or facility operation. Load Bank testing plays an important role in preventative maintenance. Operators can use testing to avoid damage or future breakdowns. Load Banks can help confirm current system conditions and determine component working life.
Testing should be carried out by an accredited service company on a regular basis. Equipment manufacturers may also recommend scheduled testing. In some locations, local code may mandate testing for certain facilities, such as hospitals or medical centers.
Load Bank Testing for generators can confirm critical operating parameters including:
- The ability of the engine to provide the power required
- The capability of the alternator to provide the required voltage stability
- The efficiency of control systems under different conditions the load
- Stable frequency
- Oil and Fuel pressure
Additionally, using a load bank to apply load will help in removing deposits from pistons, engine castings and exhaust systems. These deposits can reduce engine generator performance and longevity.
All Thomson Load Banks utilize Dual Pass, Cool Load resistor design. Dual Pass, Cool Load design lowers operating temperature and provides extended load bank life.
Talk To Our Sales Team
We're here to help. Our team of experts is ready to help energy-efficiently power your business.