Thomson Power Systems 600A Service Entrance TS 840 Automatic Transfer Switch, 3 Pole, Open Transition, NEMA 3R Enclosure - TS843A0600B1AE2DNKAA
Part #:TS843A0600B1AE2DNKAA
Catalog #:TS843A0600B1AE2DNKAA
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | Breaker | Switch Type: | Standard |
| Transition Type: | Open | Application: | Service Entrance |
| Poles: | 3 Pole | Amperage: | 600 A |
| Enclosure: | NEMA 3R SD | Voltage: | 240V MAX |
| Controller: | TSC9 | Withstand Current Rating: | Up to 100 KA |
| Safety Standard: | UL 1008 / CSA 178 | Warranty: | 2 Years |
| Height: | 46.1" in | Width: | 36.3" in |
| Depth: | 14.5" in | Shipping Weight: | 248.0 lb |

