Thomson Power Systems 1200A Service Entrance Double Sided Bypass TS 870 Automatic Transfer Switch, 3 Pole, Closed Transition, NEMA 1 Enclosure - TS873E1200B3A*5ANKAA
Part #:TS873E1200B3A*5ANKAA
Catalog #:TS873E1200B3A*5ANKAA
KEY FEATURES
- Standard or custom solutions for Commercial, Industrial and Mission Critical Applications
- Easy bypass control through operator interface panel
- TSC 900 controller with 7" color touch-screen with operator interface advanced configurations.
- Field programmable multi-voltage capabilities
- Electrically operated, mechanically held mechanism, provides high withstand ratings
- Front accessible power connections
- UL 1008 / CSA 22.2 NO. 178 Listed
- IBC Seismic Certified
- 2 Year Warranty
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | Breaker | Switch Type: | Bypass Isolation |
| Transition Type: | Closed | Application: | Service Entrance |
| Poles: | 3 Pole | Amperage: | 1200 A |
| Enclosure: | NEMA 1 | Voltage: | 600V MAX |
| Controller: | TSC900 | Withstand Current Rating: | Up to 150 KA |
| Safety Standard: | UL 1008 | Warranty: | 2 Years |
| Height: | 80" in | Width: | 48" in |
| Depth: | 22" in | Shipping Weight: | 1415.0 lb |

