Thomson Power Systems 600A Double Sided Bypass TS 870 Automatic Transfer Switch, 3 Pole, Open Transition, NEMA 1 Enclosure - TS873B0600A1C*5AKKAA
Part #:TS873B0600A1C*5AKKAA
Catalog #:TS873B0600A1C*5AKKAA
KEY FEATURES
- Standard or custom solutions for Commercial, Industrial and Mission Critical Applications
- Interlocked mechanical bypass controls
- TSC 900 controller with 7" color touch-screen with operator interface advanced configurations.
- Field programmable multi-voltage capabilities
- Electrically operated, mechanically held mechanism, provides high withstand ratings
- Front accessible power connections
- CSA 22.2 NO. 178 Listed. Meets CSA 282
- IBC Seismic Certified
- 2 Year Warranty
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | Breaker | Switch Type: | Canadian Bypass |
| Transition Type: | Open | Application: | Standard |
| Poles: | 3 Pole | Amperage: | 600 A |
| Enclosure: | NEMA 1 | Voltage: | 600V MAX |
| Controller: | TSC900 | Withstand Current Rating: | Up to 100 KA |
| Safety Standard: | CSA 178 / CSA 31 | Warranty: | 2 Years |
| Height: | 64" in | Width: | 51" in |
| Depth: | 15" in | Shipping Weight: | 590.0 lb |

