Thomson Power Systems 600A TS 870 Automatic Transfer Switch, 3 Pole, Open Transition, NEMA 1 Enclosure - TS873A0600A1C*6AKKAA
Part #:TS873A0600A1C*6AKKAA
Catalog #:TS873A0600A1C*6AKKAA
KEY FEATURES
- Standard or custom solutions for Commercial, Industrial and Mission Critical Applications
- Molded Case Switching Units
- TSC 7320 controller with 2.3" back-lit LCD with operator interface advanced configurations.
- Field programmable multi-voltage capabilities
- Electrically operated, mechanically held mechanism, provides high withstand ratings
- Front accessible connections
- Rust resistant, satin-coated enclosure
- UL 1008 / CSA 22.2 NO. 178 Listed
- IBC and OSHPD Seismic Certified
- 2 Year Warranty
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | Breaker | Switch Type: | Standard |
| Transition Type: | Open | Application: | Standard |
| Poles: | 3 Pole | Amperage: | 600 A |
| Enclosure: | Nema 1 | Voltage: | 600V MAX |
| Controller: | TSC7320 | Withstand Current Rating: | Up to 100 KA |
| Safety Standard: | UL 1008 / CSA 178 | Warranty: | 2 Years |
| Height: | 46.1" in | Width: | 36.3" in |
| Depth: | 14.5" in | Shipping Weight: | 248.0 lb |

