Thomson Power Systems 2000A TS 880 Automatic Transfer Switch, 3 Pole, NEMA 3R DD Enclosure - TS883A2000A1C*6EQQAA
Part #:TS883A2000A1C*6EQQAA
Catalog #:TS883A2000A1C*6EQQAA
KEY FEATURES
- Custom solution for Mission Critical Applications
- Insulated Case Switching Units
- TSC 7320 controller with 2.3" back-lit LCD with operator interface advanced configurations.
- Field programmable multi-voltage capabilities
- Electrically operated, mechanically held mechanism, provides high withstand ratings
- High withstand 3 and 30 cycle short circuit current ratings
- Rust resistant, satin-coated enclosure
- UL 1008 / CSA 22.2 NO. 178 Listed,
- IBC and OSHPD Seismic Certified
- 2 Year Warranty
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | Breaker | Switch Type: | Standard |
| Transition Type: | Open | Application: | Standard |
| Poles: | 3 Pole | Amperage: | 2000 A |
| Enclosure: | Nema 3R DD | Voltage: | 600V MAX |
| Controller: | TSC7320 | Withstand Current Rating: | Up to 100 KA |
| Safety Standard: | UL 1008 / CSA 178 | Warranty: | 2 Years |
| Height: | 92.5" in | Width: | 36" in |
| Depth: | 54" in | Shipping Weight: | 1600.0 lb |

