Thomson Power Systems 3000A Service Entrance Double Sided Bypass TS 880 Automatic Transfer Switch, 4 Pole, Open Transition, NEMA 3R DD Enclosure - TS884B3000B1A*5EVUAA
Part #:TS884B3000B1A*5EVUAA
Catalog #:TS884B3000B1A*5EVUAA
KEY FEATURES
- Custom solution for Mission Critical Applications
- Insulated Case Switching Units
- TSC 900 controller with 7" color touch-screen with operator interface advanced configurations.
- Field programmable multi-voltage capabilities
- Electrically operated, mechanically held mechanism, provides high withstand ratings
- High withstand 3 and 30 cycle short circuit current ratings
- Rust resistant, satin-coated enclosure
- UL 1008 / CSA 22.2 NO. 178 Listed,
- IBC and OSHPD Seismic Certified
- 2 Year Warranty
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | Breaker | Switch Type: | Bypass Isolation |
| Transition Type: | Open | Application: | Service Entrance |
| Poles: | 4 Pole | Amperage: | 3000 A |
| Enclosure: | NEMA 3R DD | Voltage: | 600V MAX |
| Controller: | TSC900 | Withstand Current Rating: | Up to 100 KA |
| Safety Standard: | UL 1008 | Warranty: | 2 Years |
| Height: | 92.5" in | Width: | 72" in |
| Depth: | 66" in | Shipping Weight: | 3850.0 lb |

