Thomson Power Systems 200A TS 920 Automatic Transfer Switch, 3 Pole, NEMA 1 Enclosure - TS923A0200A
Part #:TS923A0200A
Catalog #:TS923A0200A
KEY FEATURES
- Power contactor ATS for Commercial applications
- Rust resistant Aluminum enclosure
- Advanced TSC 9 controller providing system flexibility and operating interface
- Available in stock with optional field installable accessory kits
- Withstand short cicuit current ratings up to 50kA
- UL 1008 listed
- 2 Year Warranty
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | Power Contactor | Switch Type: | Standard |
| Transition Type: | Open | Application: | Standard |
| Poles: | 3 Pole | Amperage: | 200 A |
| Enclosure: | Nema 1 | Voltage: | 240V MAX |
| Controller: | TSC9 | Withstand Current Rating: | Up to 25 KA |
| Safety Standard: | UL 1008 | Warranty: | 2 Years |
| Height: | 32.9" in | Width: | 18.9" in |
| Depth: | 8.3" in | Shipping Weight: | 35.0 lb |

