Thomson Power Systems 600A TS 970 Automatic Transfer Switch, 3 Pole, Open Transition, NEMA 3R SD Enclosure - TS973A0600A1C*5DJJAA
Part #:TS973A0600A1C*5DJJAA
Catalog #:TS973A0600A1C*5DJJAA
KEY FEATURES
- Power Contactor Solution for Commercial, Industrial and Mission Critical Applications
- Three position power contactor with programmable neutral delay position.
- Easy to use TSC 900 controller providing sytem flexibility and graphical color 7" touch-screen operator interface for easy viewing and operation
- Field programmable multi-voltage capabilities
- Electrically operated, mechanically held mechanism, provides high withstand ratings
- High withstand series ratings and one cycle and 3 cycle ratings
- Rust resistant, satin-coated enclosure
- UL 1008 / CSA 22.2 NO. 178 Listed
- 2 Year Warranty
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | Power Contactor | Switch Type: | Standard |
| Transition Type: | Open | Application: | Standard |
| Poles: | 3 Pole | Amperage: | 600 A |
| Enclosure: | NEMA 3R SD | Voltage: | 480V MAX |
| Controller: | TSC900 | Withstand Current Rating: | Up to 200 KA |
| Safety Standard: | UL 1008 / CSA 178 | Warranty: | 2 Years |
| Height: | 73.58" in | Width: | 29.2" in |
| Depth: | 28.08" in | Shipping Weight: | 638.0 lb |

