3 Reasons to Upgrade to a Variable Speed Pool Pump Motor This Year
With inflation affecting everyone’s spending habits, many people are planning staycations. For those with a pool at home, that means a lot more time in the pool. However, thanks to ongoing maintenance, electrical consumption and hiring pool services, pool owners realize that owning a pool does not come cheap. One perfect way to save money is to upgrade your pool pump motor to a variable speed motor. Here are three reasons to upgrade to a variable speed pool pump motor.
1. Variable Speed Pool Pump Motors Are the Quieter Option
A noisy pool pump can really bring your swim time down. A variable speed motor is much quieter than a single-speed pump motor. At times of low load, when the motor only requires a slower speed, it is so quiet you can hardly tell it is working. When a higher load is required, the noise levels still tend to be less than standard pool pump motors.
2. Variable Speed Pool Pump Motors Save Pool Chemicals
Variable speed pool pump motors can save your system chemicals through the slower flow times. In addition to keeping the pool properly circulated leading to less algae buildup, the slower speeds lead to a lower turnover rate. This means less of your pricey pool chemicals leave your water!
3. Variable Speed Pool Pump Motors Boost Energy Efficiency
Did you know in-ground residential pools in the United States consume around $1.5 billion in energy costs per year? This means pool pumps are one of the biggest energy users in a home. Single-speed pool pump motors typically run at higher speeds around the clock, over circulating the water and wasting precious (and expensive) energy. Variable speed pool pump motors allow users to program their motor to the settings that best match their pool environment. You can adjust for water features in your pool or adapt to usage times. A variable speed pool pump motor can circulate water at the minimum turnover rate for water quality at lower speeds. This can reduce the energy needed by up to 80 percent!
Variable speed pool pump motors have many benefits over single speed motors. Are you ready to make the switch to an energy saving variable speed motor? Contact our experts with Century® Motors today to see what it will take to get your backyard pool ready for the summer!