Commercial HVAC Solutions | Regal Rexnord
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
  2. Regal Rexnord Insights
  3. Commercial HVAC
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
Commercial HVAC

Edit

Four buildings in blue accent

 

Common Challenges in Commercial HVAC Systems

Commercial buildings are being asked to do more than ever. Owners and operators are under pressure to improve energy efficiency. At the same time, they have to maintain good air quality and comfort. They must do all this while keeping costs in check. Issues like aging buildings and managing tenant comfort also add to the challenges.

Many traditional HVAC systems struggle to meet these demands. They often run at fixed speeds, even when full airflow is not needed. This leads to wasted energy, uneven temperatures, and higher operating expenses. Large, bulky equipment can also take up valuable space. Oversized equipment also limits design options during new construction or retrofit projects.

A Smarter HVAC Solution

Modern commercial HVAC systems can respond to real-world conditions. These systems use variable-speed centrifugal plenum fans with electronically commutated motors (ECMs). They are able to adjust airflow based on actual demand, not fixed assumptions.

This intelligent control reduces energy use, improves comfort, and helps lower utility costs:

  • Variable-speed systems adjust airflow in real time, which improves efficiency, and cuts costs.
  • Consistent airflow improves comfort. Better temperature control helps prevent hot and cold spots.

These systems are compact and modular. They are easier to install, service, and integrate into existing buildings. The result: a flexible HVAC solution that performs well in both new construction and retrofit applications.

Regal Rexnord brands like Century, Elco, Genteq, LEESON and Nicotra Gebhardt are industry leaders in commercial HVAC. Contact us today and see how we can help enhance your HVAC operations.



Talk To Our Sales Team

We're here to help. Reach out to our experts to learn how our solutions can energy-efficiently power your business.

Page Updated: January 22, 2026