Three Critical Mistakes OEMs Make in Air Moving Systems
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
  2. Regal Rexnord Insights
  3. Three Critical Mistakes OEMs Make in Air Moving Systems — And How to Avoid Them with Copra Fans
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
Three Critical Mistakes OEMs Make in Air Moving Systems — And How to Avoid Them with Copra Fans

Edit

Aerial shot of rooftop fans on top of commercial building


Air moving system design is a competitive industry. Original equipment manufacturers face tight budgets, limited engineering resources, and increasing pressure to deliver. Customers demand high-performance, energy-efficient solutions. Unfortunately, these constraints can lead to costly design mistakes. These mistakes can compromise system reliability, efficiency, and compliance.

Here are the three most common mistakes OEMs make in air moving systems — and how Nicotra Gebhardt COPRA fans help eliminate these risks.

Mistake 1: Underestimating the Importance of System Integration

The Mistake

Many OEMs treat fans as standalone components. Rather, fans are integral parts of the entire air system. This leads to mismatches in pressure, flow rate, and noise levels. This often occurs when fans are selected without considering ductwork, filters, or heat exchangers.

The Risk:

Poor integration can result in:

  • Reduced airflow performance.
  • Increased energy consumption.
  • Premature component failure.

Mistake 2: Ignoring Thermal and Environmental Stress Factors

The Mistake:

Small OEMs often overlook how temperature, humidity, dust, and vibration affect fan performance and longevity. Selecting a fan without considering these environmental factors can lead to overheating, corrosion, or mechanical failure.

The Risk:

  • Downtime due to fan failure.
  • Warranty claims and brand damage.
  • Safety hazards in critical applications.

Mistake 3: Failing to Prioritize Energy Efficiency and Compliance

The Mistake:

In an effort to cut costs, some OEMs choose low-cost fans. These fans often lack efficiency certifications or compliance with evolving regulations (like ErP, DOE, or CE standards).

The Risk:

  • Higher operating costs for end users.
  • Non-compliance with regional regulations.
  • Lost opportunities in energy-sensitive markets.

The COPRA Solution For Air Moving System Design

Nicotra Gebhardt engineers COPRA fans with a system-level approach in mind. COPRA fans feature an innovative design and broadly applicable fan curves. With these factors, Copra helps OEMs co-design fans that match the exact requirements of the application. This ensures optimal performance across the entire system.

Nicotra Gebhardt builds fans for rugged environments. With options for IP-rated protection, high-temperature operation, and corrosion-resistant materials, COPRA ensures your air system stays reliable — even in the harshest conditions. These fans are designed with efficiency and compliance at their core. With EC motor technology, optimized blade geometry, and full documentation for regulatory standards, COPRA helps OEMs deliver energy-efficient systems that meet or exceed global compliance requirements.

Design Smarter, Not Harder With Copra

OEMs don’t have to compromise on performance or reliability. By partnering with COPRA, you gain access to:

  • Expert engineering support
  • Custom fan solutions
  • Proven performance in real-world applications

Avoid the common pitfalls. Design with confidence. Choose COPRA.

Start designing smarter. Start with COPRA.

 



Talk to Our Sales Team

We're here to help. Our team of experts is ready to help energy-efficiently power your business.