Rebuild and Repair Services for Metal Shredder Facilities
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
  2. Regal Rexnord Insights
  3. Maximizing Uptime: Ameridrives™ Universal Joint Rebuild and Repair Services for Metal Shredder Facilities
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
Maximizing Uptime: Ameridrives™ Universal Joint Rebuild and Repair Services for Metal Shredder Facilities

Edit

Ameridrives Repair and Rebuild Services_banner


Metal shredder facilities face significant challenges when it comes to minimizing downtime and maintaining operational efficiency. One critical aspect of achieving this goal is ensuring the reliability and performance of equipment, particularly universal joints. Ameridrives, a leading manufacturer of universal joints and a brand of Regal Rexnord, offers comprehensive rebuild and repair services designed to address these challenges.

Comprehensive Services for Universal Joints

Ameridrives provides a wide range of services for universal joints, including inspection, remanufacturing, and repair of various components such as shafts, spline sections, yokes, flanges, knuckles, and journal cross assemblies. Their in-house Non-Destructive Testing (NDT) capabilities allow for thorough examination of cracks in critical areas, ensuring that potential issues are identified and addressed before they lead to equipment failure.

Benefits for Metal Shredder Operators

Ameridrives’ Rebuild and Repair Services bring several key benefits to metal shredder operators:

  • Reduced Downtime: Ameridrives' facility in Erie, Pennsylvania, is set up to provide fast turnaround times, with dedicated technicians working to repair and return universal joints within a matter of hours when needed.

  • "Factory New" Warranty: Rebuilt Ameridrives units come with a "Factory New" warranty, providing customers with assurance regarding the quality and reliability of the repaired equipment.

  • Expertise Across Brands: Ameridrives' technicians have the experience and knowledge to repair or rebuild not only Ameridrives universal joints but also those from major competitors.

Emergency Repair Program

Understanding the critical nature of downtime for metal shredder facilities, Ameridrives offers an Emergency Repair Program. This program ensures that repairs are completed as quickly as possible, with technicians working after hours and over weekends if necessary. Ameridrives holds stock of finished components for common sizes used in the shredder industry, further expediting the repair process.

Success Story: 30-Hour Weekend U-Joint Repair Turnaround

A notable example of Ameridrives' Emergency Repair Program preventing downtime is a case where a large metal recycling facility in South Carolina required an urgent repair of an Ameridrives U3440 U-Joint on its 5000 HP auto shredder. Ameridrives completed the repair over a weekend, returning the "as new" shaft to the customer by mid-afternoon on Sunday, resulting in the shredder being back in operation on Monday.

Regal Rexnord’s Solutions for Metal Shredder Facilities

Regal Rexnord offers a comprehensive suite of solutions to support metal shredder operations beyond universal joint repair. The innovative Twiflex™ Turning, Locking, & Braking System (TLB) streamlines three critical functions—turning, locking, and braking, into a single compact unit. Ideal for rotor drivetrains, the TLB provides secure locking when the shredder is idle and enables controlled incremental rotation for tasks like tooth replacement and jam clearing. Ameridrives Americardan™ 5000 and 3000 Series universal joints deliver a robust direct connection between the electric prime mover and shredder rotor, with axial travel sections that accommodate rotor movement and installation variations. Additionally, Ameridrives Amerigear™ gear couplings are AGMA-certified and ensure reliable motor-to-gearbox connections across a wide range of shredder applications, including primary auto and scrap shredders, feeding apron conveyors, dust conveyors, magnetic separator conveyors, and transport conveyors, providing consistent performance even in the harshest environments.

Maximizing Shredder Efficiency with Ameridrives' Rebuild and Repair Services

Ameridrives' Universal Joint Rebuild and Repair Services are a valuable resource for metal shredder facilities across North America. With comprehensive repair solutions, fast turnaround times, and a "Factory New" warranty on rebuilt units, Ameridrives enables operators to minimize downtime, cut costs, and sustain operational efficiency. For facilities aiming to enhance equipment performance and reliability, Ameridrives offers a trusted and effective solution.



Talk to Our Sales Team

We're here to help. Our team of experts is ready to help energy-efficiently power your business.