Bottling Solutions | Reliable and Efficient | Regal Rexnord
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
  2. Regal Rexnord Insights
  3. Bottling Solution
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
Bottling Solution

Edit

Row of clear filled bottles with blue caps on production line.

Industry

Bottling is a vital part of the production process in the beverage industry. Within the bottling function, the product must go through several steps before it is ready to be shipped to the consumer. Like other portions of the beverage production process, bottling has requirements for high efficiency, increased sustainability, greater uptime and improved performance.

Bottling production uses products like high performance, energy efficient motors, controls, gearing and conveyor components.



View All Flex-in-1 Motors


Center Pivot Irrigation Solution

Problem and Solution

Beverage production relies on clean environments and water use for lubrication and the end product. Producers continually seek to lower water and energy use. One way to do this is to employ leading edge solutions in production line components.

Application

Bottling

Solution Type

High efficiency electric motors like the LEESON® Flex-in-1™ General Purpose Motor can reduce energy consumption by up to 40 percent while reducing weight and size. Variable speed AC drives offer soft starting to cause less product breakage and to increase system efficiencies and product throughput performance. The modular plastic belting reduces a maintenance nightmare of soap and water lubrication to increase sustainability. With the combination of these products as a solution, overall cost is reduced and one point system responsibility can be achieved.

Product Description

LEESON Flex-in-1 Electric Motor

The Flex-in-1 motor is the only NEMA® rolled steel motor design with a patent-pending multi-mount, repositionable bolt-on base and C-Face. Each Flex-in-1™ motor arrives in an F-1 conduit box position and can be reconfigured into F-2 and F-3 conduit positions to fit multiple applications. Flex-in-1 also features:
  • IP69 certified enclosure protection.
  • The Q-Car™ rotor cartridge kit makes replacing worn bearings ultra-simple.
  • Patented vacuum epoxy encapsulation system ensures liquids won’t penetrate the motor, increasing motor life and reducing plant downtime.
  • Patent-pending 360° rotatable O-ring conduit box simplifies installation.
  • Enhanced shaft seal technology to handle installation in any orientation.
Flex-in-1 in F-1 Position


Talk to Our Sales Team

We're here to help. Our team of experts is ready to help energy-efficiently power your business. 

Brands

Leeson Logo
Morse Logo
Seal Master
Hub City Logo
Browning Logo
Grove Gear Logo
Kop-Flex Logo
System Plast Logo