Center Pivot Irrigation Solution | Regal Rexnord
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
  2. Regal Rexnord Insights
  3. Center Pivot Irrigation Solution
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
Center Pivot Irrigation Solution

Edit

Challenge

Global demands for increased food supplies and water conservation are combining to fuel the need for mechanized irrigation systems. This electrically driven method is highly efficient and achieve increases in crop yield/acre while using the lowest volume of water.
These systems require all components to deliver years of service. Despite the adverse extremes of ambient climates and water quality encountered, reliability is our objective. 

Solution

Regal Rexnord produces a wide variety of highly efficient center-drive gearmotors, that are dual rated for 50Hz/380V and 60 Hz/460V power. They can meet the different demands for most crop types and climate conditions for either linear or circular pivot systems worldwide.
They are constructed with aluminum and/or stainless steel frames, along with specific protective features. These features deliver maximum reliability over many years in the demanding environments encountered in mechanized irrigation.


Browse our Catalog



Agricultural Sprinkler


Talk to Our Sales Team

We're here to help. Our team of experts is ready to help energy-efficiently power your business. 

Brands in Solution

Browning Logo
Hub City Logo
Leeson Logo
Seal Master
Durst Logo