LEESON® DC Motor for Paint Sprayer | Regal Rexnord
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
  2. Regal Rexnord Insights
  3. LEESON® DC Motor for Paint Sprayer
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
LEESON® DC Motor for Paint Sprayer

Edit

Technician using paint spraying equipment on car.

Industry

Commercial Painting

Problem and Solution

Paint sprayers are continual-use products. The customer needed a reliable electric motor that would hold up under constant use. Paint spraying equipment applications also require a motor with a high-torque profile. The customer needed a motor that offered variable speeds for their pump sprayer application. Additionally, the customer preferred a quality-built U.S.-made product to offshore solutions.


Talk to Our Sales Team

We're here to help. Our team of experts is ready to help energy-efficiently power your business. 

Application

Paint Application

Solution Type

The variable speed LEESON® DC motor was paired with a controller. The controller broke up the sine wave generated by the motor. This combination assured the right amount of pressure to be released within the sprayer.

The sensors within the sprayer detect pressure drops, causing the motor to start up, maintaining the required amount of pressure to continuously apply paint evenly. Additionally, dependable LEESON DC motors provide necessary uptime.

LEESON DC Motor for Spray Paint

Product Description

LEESON’s industry-leading line of DC motors feature:
  • Wide speed range
  • Simplified speed control
  • Instant starting torque
  • Quiet operation
  • Cost-competitive offering for adjustable speed applications
  • Strong performance in a compact size
  • Can be used with battery power supplies for increased portability
 
View All LEESON DC Motors

DC Motors Resources

Motor shaft image

What’s the Difference Between an AC Motor and a DC Motor?

Alternating and direct current motors are found everywhere. Our comparison breaks down the difference between these AC and DC motors.

 

 



Talk to Our Sales Team

We're here to help. Our team of experts is ready to help energy-efficiently power your business. 

Brands

Leeson Logo