LEESON® DC Motors Provide Power for Forklift Steering Unit | Regal Rexnord
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
  2. Regal Rexnord Insights
  3. LEESON® DC Motors Provide Power for Forklift Steering Unit
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
LEESON® DC Motors Provide Power for Forklift Steering Unit

Edit

Photo of forklift steering wheel and operations panel

Industry

Forklift Operations

Problem and Solution

A forklift’s power steering unit places tremendous demand on the vehicle’s battery power supply. The customer needed a DC motor offering enough capability to power the hydraulic pump for a forklift power steering unit. To use the power from the forklift batteries, the motor needed to be rated at 24 Volts. Additionally, factors like variable speed controllability (especially at low speeds), a simple control system, and high starting torque were necessary for the application.



Talk to Our Sales Team

We're here to help. Our team of experts is ready to help energy-efficiently power your business. 

Motor Solution

Application

Forklifts are vital for moving heavy materials and equipment in a variety of settings from construction sites to warehouses to large retail stores.

Solution Type

The customer chose a LEESON® DC motor for versatility and reliability. LEESON DC motors have a long history of quality and reliability.

Product Description

Features of LEESON DC motors include:

  • Wide speed range
  • Variable speed control
  • Simplified speed control
  • Made in the U.S.A.
  • Offers consistent speed-torque profile required in fork lift applications
  • Instant starting torque
  • Cost-competitive offering for adjustable speed applications
  • Strong performance in a compact size
  • Can be used with battery power supplies for increased portability

Impact

The LEESON DC motor offered the customer consistent speed and torque response over the motor’s operating range. Going with a LEESON product also provided superior thermal characteristics and was more compact and efficient compared to competitor brands. Most importantly, the LEESON motor provided enough capability to efficiently power the hydraulic pump for the forklift power steering unit.

LEESON DC Motors
 
View All LEESON DC Motors

DC Motors Resources

Motor shaft image

What’s the Difference Between an AC Motor and a DC Motor?

Alternating and direct current motors are found everywhere. Our comparison breaks down the difference between these AC and DC motors.

Brands

Leeson Logo