Leeson DC Motors: a Solid Solution for Vibration Applications
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
  2. Regal Rexnord Insights
  3. LEESON® DC Motors are a Solid Solution for Vibration Applications
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
LEESON® DC Motors are a Solid Solution for Vibration Applications

Edit

Drill digging into the ground.

Industry

Cement

Problem and Solution

Cement mixers and spreaders are powerful machines that create a lot of vibrations during use. The customer needed an electric motor that was portable and durable and could perform in a rugged environment.

Application

Vibration equipment used during cement mixing and spreading.



Talk to Our Sales Team

We're here to help. Our team of experts is ready to help energy-efficiently power your business. 

Solution Type

The customer chose LEESON® DC Motors that were able to provide the necessary uptime and variable speed capability.

Product Description

Features of LEESON DC Motors include:

  • Wide speed range
  • Simplified speed control
  • Made in the U.S.A.
  • Offers high-torque profile required in vibration equipment applications
  • Instant starting torque
  • Tough and durable quality
  • Cost-competitive offering for adjustable speed applications
  • Strong performance in a compact size
  • Can be used with battery power supplies for increased portability


LEESON DC Motors are a Solid Solution for Vibration Applications

Impact

The LEESON DC motor selected by the customer provided high starting torque, portability and flexibility necessary at construction sites. The high starting torque allows the motor to provide the right amount of friction to work with the vibration equipment. The motor also provided the durability to stand up to a tough mixing application. An additional benefit that added to the appeal for the customer was that the LEESON DC motor is U.S.-made.

LEESON DC Motors Features & Benefits
 
View All DC Motors



Talk to Our Sales Team

We're here to help. Our team of experts is ready to help energy-efficiently power your business. 

Brands

Leeson Logo

Leeson DC Motor Solution

The customer used a LEESON DC motor with high starting torque that offered both the portability and flexibility needed for use with cement equipment.

LEESON DC Motors are a Solid Solution for Vibration Applications