The Best Motor for Your Barn Ventilation System | Regal Rexnord
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
  2. Regal Rexnord Insights
  3. The Best Motor for Your Barn Ventilation System
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
The Best Motor for Your Barn Ventilation System

Edit

Exterior of large barn with multiple fans.


When choosing a motor for a barn or agricultural ventilation system (or an HVAC motor for an agricultural application), what are the top deciding factors?

Many times, service technicians look to improve the system they’re repairing. That means searching for a more reliable, more efficient motor. Many farmers and technicians are turning to direct drive motor technology thanks to advantages in reliability and simplicity.

Check out the top benefits of direct drive motors and how they differ from a standard induction motor.

The Benefits of Direct Drive Motors In Farm Applications

Direct Drive Motors are Efficient and Reliable

Direct drive motors maintain a direct connection between the motor’s output and the application, eliminating gearboxes, belts, pulleys, or other parts in the system. This enhances efficiency thanks to fewer moving parts involved, giving the user a more reliable source of power throughout operations.

Let’s consider what this looks like in an agriculture ventilation system. These motors connect directly to the commercial fan. During the summer months, this allows farmers the flexibility to better meet high and low demands of the day. For example, in late afternoons these systems can engage to prevent animals from overheating and reduce livestock odor, as opposed to morning hours which don’t require as much ventilation because of cooler temperatures.

Direct Drive Motors Provide High Torque at Lower Speeds

Unlike standard induction motors, direct drive systems allow for high torque at low speeds. With the motor able to withstand heavier loads at controlled speeds, the fan system becomes more resilient and reduces chance of downtime.

Direct Drive Motors Feature a More Simple Design

Direct drive motors involve fewer moving parts and components needed for operation. By removing a gearbox from the equation, end users eliminate additional costs needed to maintain the system over time.

Direct Drive Motors and Reduced Noise Levels

Another advantage of direct drive motors is their reduction in noise levels. Farms and barn spaces can easily become home to droning hums caused by fan and ventilation systems. Due to their resiliency, direct drive motors offer a quieter operation when compared to standard induction motors.

Ag Vent Direct Drive Motors by LEESON: A Durable, Energy-Efficient Solution for Large Barn Ventilation Fans


Designed specifically for large-diameter fans (50 inches and above), Ag Vent Direct Drive Motors by LEESON deliver a simplified, low-maintenance solution for agricultural ventilations. Built with simplicity, durability, and energy efficiency in mind, these motors are engineered to be a “set it and forget it” option for demanding barn environments.

Precision Speed Control and Simplified Installation for Agricultural Ventilation Systems

  • 50 RPM resolution for speed control to fit a variety of applications.
  • Plug-and-play setup reduces installation time and eliminates complex wiring.
  • No belts, pulleys, or bearings. Minimizing maintenance and mechanical failure leads to cost savings.
AgVent Agricultural Motor

High Durability and Corrosion Resistance in Harsh Barn Environments

  • Engineered for caustic, high-moisture conditions. Ag Vent's IP 55-rated enclosure is higher than standard induction motors.
  • Variable speed operation maintains consistent airflow while reducing energy consumption.
  • Lightweight, space-efficient design while also offering high power density.

Energy Savings and Airflow Optimization for System Efficiency

  • Variable speed capability improves airflow control and reduces energy costs.
  • Automatically adjusts to fan performance needs for consistent ventilation.
  • No programming required. Speed management is built-in to the system.

Resolving Common Pain Points in Barn Ventilation Motor Systems

  • Eliminates unplanned downtime caused by belt, sheave, pulley, and bearing issues.
  • Variable speed capability increases efficiency, minimizing rising energy costs.
  • Enhances airflow performance even in demanding conditions.

Selecting a Direct Drive Motor

For many farmers and end-users, direct drive motors are the most straightforward approach to their ventilation needs. The motor’s ability to deliver energy efficiencies, high torque output, and noise reduction are all reinforced by their simple installation and design.

Regal Rexnord brands like LEESON and Century make industry-leading electric motors for agricultural applications. For more information on how direct drive motors can benefit your needs, contact our motor experts today. 



Talk to Our Sales Team

We're here to help. Our team of experts is ready to help energy-efficiently power your business.