How DOAS Systems Improve IAQ and HVAC Efficiency
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
  2. Regal Rexnord Insights
  3. How DOAS Systems Improve Indoor Air Quality and HVAC Efficiency
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
How DOAS Systems Improve Indoor Air Quality and HVAC Efficiency

Edit

Rooftop HVAC unit with cloudy sky in background.


 

Builders face growing pressure to protect occupant health while controlling energy costs. These demands are reshaping HVAC design. One system that addresses both challenges is the Dedicated Outdoor Air System, or DOAS.

A DOAS is a specialized HVAC system that delivers outdoor air to occupied spaces. The DOAS filters, dehumidifies and conditions the air before it enters the building. But how does a DOAS system work, and why is it becoming essential in modern building design?

The Case for Dedicated Ventilation

Traditional HVAC systems rely on mixed‑air strategies to manage temperature and humidity. These systems recirculate indoor air and add outdoor air only when required. While this approach can be energy efficient, it often reduces indoor air quality.

In tightly sealed, high‑occupancy buildings, contaminants can build up quickly. These include volatile organic compounds (VOCs), excess humidity, and airborne pathogens.

A DOAS solves this issue by supplying continuous, controlled outdoor ventilation. The outdoor air delivered by a DOAS is:

  • Filtered to remove particulates and pollutants
  • Dehumidified to control moisture and prevent mold growth
  • Tempered to meet space‑specific temperature requirements.

As a result, DOAS systems provide:

  • Stable ventilation rates regardless of occupancy changes
  • Lower concentrations of indoor air pollutants
  • Improved comfort and healthier indoor environments.

 

Engineering Around the Efficiency Barrier

While DOAS systems significantly improve indoor air quality, they also introduce engineering challenges. Designing a system and integrating it demands thoughtful engineering. These systems must balance energy use, space limitations, and system integration.

Thermal Load Management in DOAS Systems

Conditioning outdoor air can be energy‑intensive. This is especially true in hot, cold, or humid climates. In these locations, outdoor conditions vary. To manage this added thermal load, modern DOAS units often include:

  • Heat recovery technologies, such as enthalpy wheels or plate heat exchangers
  • Variable‑speed EC fans to adjust airflow and reduce power consumption
  • Smart control systems that respond to occupancy levels and weather conditions
  • These solutions help maintain efficiency while meeting ventilation requirements.

Mechanical Footprint Optimization

DOAS equipment must often fit into existing buildings or compact rooftop spaces. Limited space is a common design constraint. To overcome this, engineers use:

  • Low‑profile fan arrays that maintain airflow while minimizing unit height
  • Modular cabinet designs for flexible installation
  • Noise‑attenuated components for sound‑sensitive environments

This calls for:

  • Advanced control logic to manage staging and sequencing
  • Communication protocols (BACnet, Modbus) for seamless BMS integration
  • Redundancy strategies to ensure uptime in mission-critical applications

Key Design Considerations for DOAS Systems

DOAS units are excellent for air quality, but they face several engineering challenges:

  • Energy Consumption: Conditioning outdoor air requires careful significant energy. Planning for energy efficiency is a must.
  • Space Constraints: DOAS units must fit into existing rooftop layouts. They also need to work within tight mechanical spaces.
  • System Integration: They must work together with parallel HVAC systems.

This is where advanced airflow technology, like COPRA electronically commutated fans, can make a significant difference.

 

 

Front view of Copra Cube

COPRA EC Fans: Elevating DOAS Performance

COPRA EC fans from Nicotra Gebhardt are engineered to meet the unique demands of DOAS systems. Their design directly supports energy efficiency, compact system layouts, and seamless integration.

High-Efficiency EC Motors

COPRA fans use electronically commutated motors. COPRA can deliver up to 10 percent higher efficiency than traditional plug fans. DOAS systems operate around the clock to meet ventilation standards. COPRA EC fans deliver the efficiency needed to keep energy use under control.

Compact, Space-Saving Design

COPRA fans feature a short axial length and integrated motor design. They can fit easily into tight DOAS configurations. COPRA fans work well in rooftop and ceiling‑concealed applications. Airflow performance remains high, even in retrofit projects.

Quiet, Stable Operation

DOAS systems often serve environments like schools, offices, and healthcare facilities. In these spaces, low noise is essential.

COPRA fans feature backward‑curved aluminum impellers and aerodynamic housings. This design minimizes vibration and reduces sound levels, even at high static pressures.

Modular Flexibility for DOAS Designs

COPRA EC fans support plug‑and‑play installation and modular fan arrays. This flexibility simplifies both new DOAS designs and retrofit projects. COPRA fans reduce installation time and system downtime.

 

 

Why COPRA Is the Ideal DOAS Partner

Nicotra Gebhardt COPRA EC fans deliver a rare combination of benefits once thought incompatible:

  • Maximum compactness
  • Outstanding system efficiency
  • High power density.

 

 

Nicotra Gebhardt Logo

These qualities make COPRA a strong choice for high‑performance DOAS systems. They are especially effective in space‑constrained installations.

COPRA fans support DOAS systems across many applications. These include schools, hospitals, data centers, and commercial buildings. COPRA can deliver cleaner air, lower energy costs, and quiet operation.

Connect With the Experts at Nicotra Gebhardt to Optimize Your DOAS System

Looking to optimize your DOAS project? Talk with our airflow specialists to learn how COPRA EC fans can strengthen your ventilation design and indoor air quality performance.



Talk to Our Sales Team

We're here to help. Our team of experts is ready to help energy-efficiently power your business. 

Page Updated: April 29, 2026