Filtration Solutions | Regal Rexnord Innovations
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
  2. Regal Rexnord Insights
  3. Filtration Solution
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
Filtration Solution

Edit

Filtration equipment, including motors, in a water purification plant.

Industry

Water purification and filtration is a vital part of the Water and Wastewater Industry. These plants filter water for use in commercial, industrial and residential water supplies. Availability of fresh water is tied to economic and population growth. Equipment in this sector operates 24/7 and dependability is critical to facility performance. The water and wastewater industry is highly regulated and plants must meet high water quality standards.


 
View All Pump Motors

Problem and Solution

The customer, an OEM, made equipment for critical reverse osmosis filtration processes. The process depends on motors that must have high efficiency, variable speed, corrosion resistance, a high ambient temperature and the ability to operate around the clock. The customer was concerned about motor reliability and operating costs caused by high energy use. A motor that operates at higher speed could potentially improve throughput and achieve higher operating savings.

Application

Water purification and filtration

Solution Type

The OEM chose a highly-efficient specially-coated electric motor. The motor, typically reserved for above-deck marine applications, also had special seals and precision balancing to reduce cavitation of the pump. Thanks to higher efficiencies, the cost savings alone will pay for the motor in less than a year. Other features, like additional service factor and a patented insulation system will reduce downtime in the higher ambient environment.

Photo of Jet Pump Motor

Product Description

LEESON® makes pump motors that perform across a variety of industries and applications. LEESON builds these motors for operation in highly corrosive atmospheres. Other features of LEESON pump motors include:
  • Permanent Magnet AC (PMAC) radial flux motors.
  • Variable speed technology for a variety of pumping applications.
  • Motor coatings and construction that can stand up to caustic, corrosive atmospheres.


Talk to Our Sales Team

We're here to help. Our team of experts is ready to help energy-efficiently power your business. 

 

Brands in Solution

Leeson Logo
Century Logo
Marathon Special Products Logo
Browning Logo
Seal Master