Grain Handling Solution
Industry
One of the most important pieces of equipment in the grain handling industry is the screw conveyor. Screw conveyors are made up of a mechanism and a tube (or shoot) that uses a rotating helical screw blade to move grain. Producers depend on screw conveyors to move and store large quantities of grain. The best screw conveyors are built to ensure dependable power, performance and longevity in demanding environments with extreme duty cycles.
Problem and Solution
A customer in the grain handling industry was looking to lower operating costs. The extreme environments led to component failure, such as blown out seals on gear drives. Screw conveyors are typically prone to blockages, wear and excessive downtime. The customer’s high operating costs was impacting operation profits.
Regal Rexnord brands came together to develop a system to increase dependability and maximize uptime.
Application
Product Description
Browning Screw Conveyor Accessories
- Standard Bearings: Commercially available Tapered Roller Bearings provide maximum overhung load capacity.
- Standard Seals: Commercially available double lip seals ride on plunge ground shafts, with exclusive barrier seal arrangement.
- Options and Accessories: Complete range of motor mounts, belt guards, backstops, trough ends and screw conveyor sealing options.
Hub City HERA® Gear Drives
- 90% efficiency & Up to 2X more torque in a No-Hassle Worm Gear Drive replacement.
- Up to 40% Energy Savings - Smaller Motor Requirements - Longer Gearbox Life - Rapid Payback.
- One size can replace up to 4 sizes of worm gear drives.
- Four models of HERA can replace 12 sizes of worm gear drives.