HVAC Residential Solution | Regal Rexnord
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
  2. Regal Rexnord Insights
  3. HVAC Residential Solution
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
HVAC Residential Solution

Edit

Challenge

With greater demands being placed on water heater manufacturers for energy efficiency and reduced emissions, a technology solution was required to meet the ENERGY STAR® efficiency requirements: but with the right technology comes features that can differentiate a water heater and sell more product.

Solution

The Regal Rexnord team reviewed the application and selected one of their family of pre-mix combustion blowers for the application. In this case, the FASCO® 4.6 Pre-Mix Combustion Blower was selected. The blower incorporates axial flux motor technology for high efficiency in a rugged cast aluminum blower housing, ensuring dependability. The 4.6 PMCB includes an anti-spark backward curved impeller, sensorless sine drive with PWM command, Serial Box and TECMate Pro compatible electronics, is 100% customer programmable, and also Blak Box® motor technology compatible. Modes of operation include torque/speed control, power profile, constant air flow, and continuous duty.



HVAC Residential Solution


Talk to Our Sales Team

We're here to help. Our team of experts is ready to help energy-efficiently power your business. 

Innovations in Solution

HVAC Residential Innovation
Outdoor Condenser VFD
Residential HVAC Innovation
Outdoor Condenser Line Start
HVAC Residential Innovation
Furnace Blower

Brands in Solution

Browning Logo
Century Logo
Fasco Logo
Genteq Logo
Genteq Hermetic Logo
Seal Master