Data Center Cooling Systems Keep Your Equipment Up and Running
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
  2. Regal Rexnord Insights
  3. How Data Center Cooling Systems Keep Your Equipment Up and Running
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
How Data Center Cooling Systems Keep Your Equipment Up and Running

Edit

HVAC System in Data Center


 

Businesses rely on data centers to store data and support critical services. Inside these facilities, servers work around the clock. That makes the environment as important as the hardware itself.

Environmental factors inside data centers can affect equipment performance. Heat, moisture, and airborne particles can all damage sensitive equipment. This is why heating, ventilation, and air conditioning (HVAC) systems matter so much. A well-designed HVAC system controls temperature and humidity, keeps air clean, and helps equipment run reliably. It can also improve energy efficiency and lower operating costs.

 

Temperature, Humidity, and Contaminants: Real Risks to Data Centers

Data centers house servers, storage systems, and networking equipment. As this equipment runs, it produces heat. Without proper cooling, temperatures can rise quickly and cause systems to overheat.

 ASHRAE, the American Society of Heating, Refrigerating and Air-Conditioning Engineers, recommends keeping most data center equipment between 18 and 27°C (64.4 to 80.6°F). Staying within this range helps hardware perform at its best and last longer.

Humidity can also cause problems. If air is too dry, static electricity can build up and damage components. If humidity is too high, moisture can form inside equipment. This can lead to corrosion, rust, and machine failure. Over time, these issues cause failures and unplanned downtime.

Air quality also matters. Dust and other contaminants can clog fans, coat components, and trap heat. Data centers need clean, controlled air to protect equipment and maintain performance.

 

How HVAC Systems Keep Data Center Equipment Safe

HVAC systems can manage data center environments. They cool the air, control humidity, and keep airflow consistent across the space.

These systems move cool air to where equipment needs it most and remove hot air before it builds up. Good airflow design prevents hot spots and helps every rack receive enough cooling.

Many data center HVAC systems also include high-efficiency filtration. Filters remove dust and particles before they reach sensitive equipment. Some systems maintain positive air pressure. This can help keep contaminants from entering the space in the first place.

Benefits of HVAC Systems in Data Centers

A properly designed HVAC system delivers several important benefits:

Improved reliability

Stable temperature and humidity reduce stress on equipment. This helps systems run longer with fewer failures.

Better energy efficiency

Data centers use a significant amount of electricity, including about 1.5% of global electrical power. The International Energy Agency expects the energy demand from data centers to grow each year through 2030 . Modern HVAC systems use technologies to increase energy efficiency. Examples include variable-speed fans and “free cooling,” which uses cooler outdoor air when conditions allow. These approaches reduce energy use and operating costs.

Reduced downtime

By preventing overheating, moisture damage, and contamination, HVAC systems lower the risk of unexpected outages.

 

Why Investing in HVAC Matters

HVAC systems play a critical role in keeping data centers stable, efficient, and dependable. They protect expensive equipment while supporting the uptime businesses depend on every day.

With the right design and modern technology, HVAC systems can also cut energy use and control costs. Investing in a high-quality HVAC solution is not optional—it is essential for long-term data center success.

The U.S. Department of Energy offers resources to help data centers improve energy efficiency. If your data center needs an HVAC upgrade, our product experts are ready to help.



Talk to Our Sales Team

We're here to help. Our team of experts is ready to help energy-efficiently power your business. 

 

Page Updated: April 23, 2026