Material Handling - Unit Solution
Industry
The material handling industry encompasses a variety of applications, many involving conveyor systems. From moving packages in warehouses to baggage claim areas at airports, conveyor systems are made up of a number of components working in unison to get items where they need to go. The industry seeks out reliable solutions that require minimal service and maintenance increasing mean time between failures.
Airport baggage handling is a unique application demanding high reliability, efficiency of operation and ease of maintenance. Many systems are made up of individual components meshed together.
Problem and Solution
The manufacturer did not have the resources to retrofit the guide rails of an existing application to another option. Regal’s Perceptiv Technologies team stepped in and evaluated the problem areas. The customer was then presented with a solution package consisting of System Plast® Nolu®-S guide rails. SpeedSet brackets and a turn-key installation service option were provided by Perceptiv Technologies. Other components included SyMAX Permanent Magnet AC motors to provide motion.
Application
Airport Baggage Handling
Solution Type
The SpeedSet brackets have greatly reduced the time required to change lane widths. In addition, the changes are less prone to error, resulting in increased production and greatly reduced downtime costs. Due to the turn-key and on-time installation, production was able to continue on schedule after the installation. SyMAX electric motors provided increased performance and high power density for a 1 to 2 frame reduction when compared to traditional induction motors.
Product Description
System Plast Nolu-S Guide Rails
- Very low coefficient of friction - promotes material flow
- Reduced surface scratching and damage
- Chemical resistant with minimal moisture absorption
- Noise suppressant
System Plast SpeedSet Brackets
- Fast, accurate conveyor line change-overs
- Reduced down time
- Customized to individual product requirements, positioning spacers accurately hold the rod and guide rail in position
SyMAX PMAC Electric Motors
- Greater energy savings and reduced operating costs compared to conventional motor drive combinations
- Wide voltage and frequency ranges meet global requirements