Oil & Gas Innovation
Listen. Think. Innovate.
The end user required a smaller footprint than the traditional progressive cavity pump (PCP) system which used a belted motor, was unsightly in urban areas because of the pumpjack's size, weighed over 12 tons, and was hazardous due to all the moving parts. Additionally, variable speed, high power density, and constant torque across the speed range were added benefits.
Oil & Gas Innovations
- ATEX & Hazardous Duty® Motors
- IEC & NEMA Severe Duty Motors
- Medium Voltage Drives
- Gearing
- HubFlex® Shaft Couplings
- Variable Speed Explosion Performance Motors
- PMAC Radial Flux Motors
- Remote Monitoring
Leading with Innovative Solutions and Technology
Our oil and gas industry innovations include high efficiency ATEX and hazardous duty motors, state-of–the-art linear and crank rod pumps, and IEEE841 and severe duty motors. Medium voltage VFDs are “Performance Matched” to motors, and PMAC integrated motors meet IE4 efficiencies for a myriad of applications.
These systems are powered by PMAC motors and Hub City HERA™ gear drives. The system offers several advantages over conventional motor drive combinations such as limited backspin, reduced motor weight, and a smaller frame size.
Value Proposition
We pump oil and move gas around the world!When it comes to pumping oil, compressing gas, or trapping greenhouse gases our brands have stood the test of time: from highly engineered controls, vapor systems and power transmission products to low and medium voltage motors that operate in the harshest environments and ambient conditions.
We provide market leading solutions that reduce energy consumption, improve process throughput, provide sustainability, and increase productivity and uptime.
High efficiency mechanical solutions are at the cutting edge of what we do best. We are recognized for producing reliable solutions that solve problems in critical applications where performance is crucial.
- The Jaure® and Kop-Fle® brands provide innovative solutions to coupling problems incurred in the oil and gas industry that provide years of trouble-free performance.
- Milwaukee Gear® brand of products has been a solution provider of gear cases and drives for the fracking industry since its inception.
We have an earned reputation for providing critical control solutions for over 50 years. Our AC drives, solid state starters and systems provide industry leading solutions for upstream, midstream and downstream applications.
Our expertise goes beyond just product engineering to include a deep understanding of your applications so that together we can apply the best solutions to optimize your product design, reduce overall cost, and increase your equipment's performance.
*NEMA and NEMA Premium are trademarks of National Electrical Manufactures Association. All Rights Reserved.