Powertrain Incline Conveyors
Simpler Selection, Faster Fulfillment with Incline Conveyor Powertrain Solutions
Streamline Ordering with Incline Conveyor Powertrain Packages
Experience faster delivery and half the installation time with complete, easy-to-configure conveyor powertrain assemblies. An optimized incline conveyor Powertrain solution featuring Falk™ Quadrive™ shaft mount gear drives, Browning™ TorqTitan™ V-belts, and Browning sheaves takes the hassle out of finding the right grouping of components for your applicationComing Soon: Online Selection Tool
Solutions Ship Faster
- From initial inquiry to fulfillment within 4–6 weeks
- Simplified selection and quoting tools on RegalRexnord.com (include link when tool’s available)
- Rapid quoting and processing with new internal automations and selection tools
Install with Ease
- Reduce installation time by up to half by ordering the drive, belts, and motor pre-assembled from the factory
- Increase safety with less time in unsafe environments such as elevated installs or weather exposure
- TA bushing allows for single-person installation, saving labor costs and reducing downtime
- Leverage the TA Taper bushing’s simplified installation to reduce crane and operator costs
Performance You Can Trust
- Designed to work together as a single solution
- Reduced downtime and longer lifecycles with the most trusted brands in industry
- Heavy-duty housing with helical gearing to handle demanding applications
- Maximize head shaft pully life by reducing overhung load compared to competitors
- No need to re-tighten the Titan Browning belts for the lifetime of the belt package
- Standard Vition gearing seals designed for harsh outdoor environments
- Ordering made easy with pre-packaged solutions
- Falk 3-Year Heavy-Duty Warranty
Maximize uptime and reduce maintenance, repair, and operational costs with Powertrain Solutions. Our expert services, from diagnostics and troubleshooting to powertrain design, help boost efficiency, performance, and reliability.