Residential Pool - Fun in the Sun | Regal Rexnord
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
  2. Regal Rexnord Insights
  3. Fun in the Sun
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
Fun in the Sun

Edit

Pool-time Innovations

In- and above ground pool pump motors have over the years, offering more features that move beyond summertime fun. Pool equipment manufacturers have put a stronger focus on energy-efficiency and delivering solutions that enhance the pool owner experience.

The latest enhancement to Regal Rexnord’s Century® product line of pool and spa motors includes the VGreen Evo™ variable speed motor, delivering simplicity and energy-efficiency in one compact  product.

Leisure Pool & Spa Innovations

  • VGreen Evo™ Variable Speed Motor
  • Centurion® PRO Motor
  • 085 / 165 Variable Speed Motor®VGreen
  • 270 Variable Speed Motor®VGreen

Residential Pool Innovation

Our Innovations Make “Fun” a Reality

Century’s variable speed motors offer high performance in a small package. As direct drop-in replacement, their installation saves time and money in retrofit applications. Century® pool pump motors have you covered to ensure your summer and leisure activities stay up and running.

The Century® brand offers a full line of high-quality pool and spa replacement pump motors like the VGreen® line of variable speed motors, the VLink® wireless user interface, and the Centurion® Pro replacement motor.

Value Proposition

Innovation, Energy Savings and Reliability

From the leader in leisure water pump motors, our Century® brand offers a full line of high quality pool and spa replacement pump motors that push the boundaries of innovation. Learn more about each of our ground-breaking pool and spa pump motors below:

165 Variable Speed Motor®VGreen

  • The VGreen Evo Motor offers ease of installation as a direct drop-in replacement for pool filter pump applications and allows for a simplified user experience with an easy to program user interface, making it the perfect choice for your next pool installation or motor replacement.
  • The new VGreen Evo motor is driven by advanced variable speed technology to power the most energy efficient and compliant pool pumps in the industry, helping our customers meet or exceed latest DOE regulations.

Centurion® PRO

  • Durable and easy-to-install, no other replacement pump motor comes close to a superbly crafted Centurion PRO pool and spa motor. Thanks to Triple Seal™ Protection, the Centurion PRO motor is supported with another line of defense against moisture intrusion into the pump end bearing system.

VGreen® 085 / 165 Variable Speed Motor

  • The VGreen® variable speed motor is a durable totally enclosed fan cooled (TEFC) replacement motor designed to deliver premium energy savings from 40 to 80 percent versus a standard single speed motor.
  • The VGreen motor can replace any single speed motor without replacing the pump, turning any pool into a high-efficiency system that is better for the environment and lowers the cost of pool ownership.

270 Variable Speed Motor®VGreen

  • The VGreen® 270 variable speed motor is a durable totally enclosed fan cooled (TEFC) replacement motor designed to deliver premium energy savings from 40 to 80 percent versus a standard single speed motor.
  • The VGreen® 270 motor can replace any single speed motor without replacing the pump, turning any pool into a high-efficiency system that is better for the environment and lowers the cost of pool ownership.


Talk to Our Sales Team

We're here to help. Our team of experts is ready to help energy-efficiently power your business. 

Associated Brands

Century Logo
Leeson Logo