Rex And Link-Belt: Simply The Best For Harsh Environments
In high-temperature, heavy load industries like mining and construction, selecting the right bearing means everything.
The materials present in applications such as paving machines, dryer/drum mixers and conveying applications can reach 400oF, (204oC), and that heat, combined with contamination (which is also high in such processes), creates a high-risk environment around the bearings.
That’s why it’s essential to select bearings that have sufficient temperature tolerances and sealing options to maximize bearing life and reduce maintenance.
Rex and Link-Belt solid-housed mounted roller bearings provide the solution for these situations. They’re easily customized from the factory or in the field to meet the needs of your most demanding, dirtiest environments. And with our unique design, internal clearances are easily adjusted during the assembly process or in the field to accommodate high heat environments without the need for special components or as “made to order” products.
In our expansive ball and roller bearing portfolio, we offer a wide range of sealing options to meet the needs of these applications. Specifically for high-temperature, high-contamination environments, we offer heavy-contact VitonTM seals. These not only provide the necessary protection from contaminants, they can withstand temperatures to 400° F (204° C).
Interchangeable seals for our mounted roller bearing line allow users to quickly and easily upgrade existing parts without the need to replace the entire unit. This means you can easily protect your equipment and extend your bearing life with little time or effort invested.
For more, check out our industry-leading bearings products.
Talk to Our Sales Team
We're here to help. Our team of experts is ready to help energy-efficiently power your business.
Jason Ludwig
Jason Ludwig is the Application Engineering Manager for Regal Rexnord's Bearing Division. He has been with Rexnord since 2005 in roles of increasing responsibility. Jason works closely with Rexnord’s customers helping to troubleshoot issues, provide onsite support, train personnel, and select bearings that fit the customer’s needs. As the Application Engineering Manager for Rexnord Bearings, he is an expert on all bearing products that Rexnord provides.