Nolu Clean Bearings For Food Processing Solution
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
  2. Regal Rexnord Insights
  3. System Plast® Nolu Clean Bearings For Food Processing Solution
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
System Plast® Nolu Clean Bearings For Food Processing Solution

Edit
System Plast Banner

System Plast® Solution

Nolu®-Clean washdown bearings with rear back side seal and end caps were a drop-in replacement from the competitor bearings they were using. The back side seal eliminated the particle entrapment point and did not require any additional sealing components or frame changes. The customer said, “I think we’ve solved our problem.”

Application

Food Processing Equipment

Solution Type

Downtime Reduction
Maintenance Cost Savings

Description of the Problem

A food processing equipment manufacturer was receiving complaints that bread crumbs used in a chicken breading process were getting packed in the open area between the back of the bearing and the conveyor frame. This particle entrapment was a concern to inspectors and plant personnel. Using a competitor mounted ball bearing, the customer was reviewing the potential use of auxiliary seals and changes to the conveyor frame.

Key Customer needs and benefits

Nolu®-Clean mounted bearings are made with an antimicrobial material for improved hygiene. These bearings will help customers meet the requirements of the USDA and other government agencies as they relate to the prevention of contamination of food products and the growth of bacteria.

 


Talk to Our Sales Team

We're here to help. Our team of experts is ready to help energy-efficiently power your business. 

Nolu®-Clean Antimicrobial Mounted Bearings

System Plast® brand Nolu®-Clean bearings from Regal are made from an antimicrobial material for improved hygiene. Created through the latest available technology, Nolu-Clean bearings will help equipment builders meet the requirements of the USDA and other government agencies as they relate to the prevention of contamination of food products and the growth of bacteria.

Nolu-Clean Bearing Applications:

  • Food and Beverage Industry
  • Chemical
  • Pharmaceutical
  • Agriculture
  • Material Handling

Features

  • Solid reinforced thermoplastic housing
  • Stainless steel insert option
  • Special long-life grease lubrication
  • Back-side seal
  • Thermoplastic FDA approved cap material
  • Self alignment - will adjust to a misaligned straight shaft up to 2.5°
  • Optional integrated bearing standoffs available to meet stringent sanitation standards for cleaning and inspection
  • Superior cap and seal system protects bearing insert from contaminants and wash-down chemicals

Benefits

  • Strong
  • Corrosion resistant
  • Clean
  • Low maintenance
System Plast 1
System Plast 2
System Plast 3
System Plast 4

Brands

System Plast Logo