System Plast® Wear Strips
A bakery facility produces 24,000 hamburger buns per hour, 24 hours a day, 6 days a week. A spiral conveyor is used to cool the buns for 20 minutes after the oven process. The size of the spiral and the continuous load on the chain made the chain and the wear strip combination crucial. Standard UHMW-PE wear strips made the chain pulsate and required lubrication at several points. The chain pull had to be continuously monitored and alarm protected.
System Plast® Product Solution
The UHMW-PE bar cap underneath the chain was replaced by a System Plast Nolu-S wear strip. The low coefficient of friction from its lubricated material significantly reduced drag between the belt and wear strip.
Application
Spiral conveyor cooling hamburger buns.
Solution Type
Improved production efficiency and increased wear life.
Talk to Our Sales Team
We're here to help. Our team of experts is ready to help energy-efficiently power your business.Key Customer Benefits from System Plast Products
After the retrofit, the monitoring system showed a significant reduction in the chain pull. The chain pulsation was also reduced, improving product handling and increasing the wear life of the chain. The chain is now running more smoothly and is more efficient.
Situation
Product: Hamburger buns
Capacity: 24,000 (prod/hr)
Line position: Cooling spiral
Temperature: 86°F
Weight: 3.5 (oz./pc)
Speed: 16.4 (ft/min)
Size: Ø 4” x 2”
Lubrication: No lubrication
Special Conditions: Warm buns. Low maintenance and upkeep required.
Nolu®-S Wear Strips And Guides
Regal offers a full range of System Plast® Nolu-S wear strips and guides that are made with a blend of UHMW and other dry lubricants. These maintain excellent wear characteristics while significantly reducing coefficients of friction. Its unique self-lubricating properties make it ideal for applications requiring reduced friction, noise reduction, and higher dry-running speeds.
FEATURES
- Extruded or machined
- Very low coefficient of friction - promotes material flow
- High-impact strength
- Chemical resistant with minimal moisture absorption
- FDA & USDA approved ingredients
- Noise suppressant
- Easy to machine – most general power tools are sufficient
BENEFITS
- Extended life of wear strip
- Reduces surface scratching and damage
- Reduces energy consumption
- Minimizes product pulsation on conveyors
- Reduces noise