The VGreen EVO Pool Pump Motor | Regal Rexnord Insights
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
  2. Regal Rexnord Insights
  3. Why the VGreen EVO™ Motor?
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
Why the VGreen EVO™ Motor?

Edit

Century just rolled out its newest and most advanced motor yet, the VGreen EVO™ variable speed motor. This new pool pump motor is designed to deliver maximum savings compared to traditional induction single and two speed motors. With this latest unveiling from Century, let’s break down the top five reasons you should specify VGreen EVO for your next motor replacement.

1. Simplified User Interface

Variable speed technology no longer comes at the cost of learning a complicated user interface. Century designed the VGreen EVO to deliver a simplified user experience. Programming the VGreen EVO is as simple as pressing the single green button on top of the motor. Preprogrammed operating schedules make it easy to go from installation to implementation and optimize the motor for peak energy-efficiency.

2. Variable Speed

Using advanced variable speed technology, the VGreen EVO helps meet or exceed new regulations set in place by the Department of Energy (DOE). This shift away from single speed pump motors delivers greater control over the pump motor’s revolutions per minute (RPM) to maximize on potential energy savings for homeowners. The release of the VGreen EVO marks the third variable speed motor to be released within Century’s VGreen line.

3. Easy to Install

Direct drop-in replacement makes the VGreen EVO an easy installation for any pool pump motor up to 2.25 total horsepower. With square flange and C-Face mounting configurations it’s now easier than ever to replace a single or two-speed motor with the VGreen EVO. Press the motor’s single button interface and you’re off and running! No additional wiring or plumbing is required.

4. Weather Protection

We understand the unpredictability of weather can keep you from enjoying summertime fun, but that won’t stop your VGreen EVO from operating at its peak performance. Thanks to its UV coating and an IPX5 moisture intrusion rating, your pool equipment will be protected all year long. From summer heat to rainy days, Century has you covered.

5. Optimized Run-Time

The VGreen EVO can be optimized to run during the times that make most sense to you and your family. By nature, variable speed motors are quieter due to their ability to run at lower RPMs. That means less noise during your summer evenings.

We’re excited to introduce the VGreen EVO to the market and let customers enjoy the simplicity and energy-savings first hand. Let the Century brand help you dive into a new pool pump motor this summer thanks to the VGreen EVO.



Talk to Our Sales Team

We're here to help. Our team of experts is ready to help energy-efficiently power your business.