Wind Farm Application Innovations from Regal Rexnord
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
  2. Regal Rexnord Insights
  3. Wind Farm Application
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
Wind Farm Application

Edit

Wind turbine farms dot the country- and ocean-sides around the world, providing alternative energy. The wind turbine (WT) converts the wind's kinetic energy into electrical energy. Within the guts of the WT, is a device called a current torque limiter, which protects the drive train of the WT from mechanical overloads. Wind customers were requiring new features, allowing the device to have a better durability and precision.

Solar & Wind Innovations

  • LAMIDISC® Couplings
  • COMPOLINK Couplings
  • MT Gear Couplings
  • HubFlex® Shaft Couplings
  • MV Generators
  • IXIFLEX® Link Couplings
  • Roller Bearings
  • JFTL Friction Torque Limiters
  • Controls & Switchgear
  • HERA® Geardrives

Solar and Wind Innovation

Innovations that protect the wind!

During wind turbine operation, peak loads, reverse torques and grid shorts can occur causing costly downtime. Regal Rexnord's existing Jaure® wind turbine torque limiters (JFTL) are factory-set to slip at specific customer required torque. In this way, when mounted to the generator shaft, torque limiters prevent the transmission of excess torque from the generator to the gearbox. In the event of grid fault or disturbance, the JFTL protects both the generator and the gearbox against premature failure. Additionally, JFTLs are engineered to function with the Lamilink® wind turbine coupling to provide effective protection for all turbine drivetrain components giving maximum protection.

The torque limiter "JFTL-2nd generation" represents the evolution of the JFTL torque limiter for the wind industry. This new design incorporated features such as:

  • The number of slipping events increases with respect to the previous design. This means a longer life of the torque limiter.
  • The design is more robust.
  • The tolerance is ± 10% of the nominal slipping torque.

Value Proposition

Regal Rexnord’s brands have been providing innovative solutions to the solar and wind power industry for over a generation. From highly engineered solid state controls, AC drives, generators and motors to power transmission components.

We provide market leading solutions that reduce energy consumption, improve process throughput, provide sustainability, and increase productivity and uptime. 

High performance couplings and bearings are at the cutting edge of what we do best. We are recognized for producing reliable solutions that solve problems in critical applications where performance is crucial.

  • Our Grove Gear® brand is recognized throughout the world as a leader in industrial-duty gear reducers, GEAR+MOTOR™ and integral gearmotors. The Grove Gear brand offers a range of products, from single reduction worm gear reducers to quintuple reduction helical-bevel reducers.
  • The Jaure® brand offers a wide range of flexible couplings that can be adapted to any given case, including low speed applications.
  • SealMaster® mounted bearing offers innovative sealing technology in a variety of configurations and housing styles to address the harsh environments of fossil fuel plants. 

Our expertise goes beyond just product engineering to include a deep understanding of your applications so that together we can apply the best solutions to optimize your product design, reduce overall cost, and increase your equipment's performance.


*NEMA and NEMA Premium are trademarks of National Electrical Manufactures Association. All Rights Reserved.



Talk to Our Sales Team

We're here to help. Our team of experts is ready to help energy-efficiently power your business. 

Associated Brands

Browning Logo
Durst Logo
Grove Gear Logo
Jaure Logo
Leeson Logo