Monitoring and Diagnostic Services | Regal Rexnord
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
  2. Services
  3. Services | Monitoring and Diagnostic Services
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
Services | Monitoring and Diagnostic Services

Edit

kopflex


Avoiding Downtime is Critical

Kop-Flex® and Jaure® can help you recognize significant savings in these applications:

  • Hot mills
  • Cold mills
  • Edger drives
  • Bridle rolls
  • Levelers

Product Cross Reference

Let the Experts Provide you with both Analysis and a Recommendation

Unfortunately, no mechanical product can last forever and couplings are no exception. While Kop-Flex® and Jaure® products are designed and built to last, many applications are so severe that rapid wear and/or coupling damage may occur. Kop-Flex® and Jaure® have the largest and most experienced engineering staff in the industry, with an arsenal of modern analysis tools at our disposal including FEA, and a staff dedicated to coupling service. Let our technical experts provide recommendations on how to help prevent coupling problems and premature drive train failures.

Kop-Flex® and Jaure® Service centers offer:

  • Real-Time drive train monitoring
  • Repair and refurbishment
  • Expert failure analysis
  • Cost savings through consultation
  • Field technical support


Products

kopflex

GEAR SPINDLE

  • Alloy steel nitrided and carburized gearing
  • CGG™ - carburized and ground gearing
  • Custom-designed for your application

kopflex

UNIVERSAL JOINT

  • Industry standard DIN and SAE flanges
  • Lubrication and ease of maintenance features unparalleled in the industry
  • Major components interchangeable with competitive designs

kopflex

GEAR COUPLING

  • Larger bore capacity
  • Interchangeable with competitive designs

kopflex

MAX-C

  • Transmits very high torque and absorbs system shock
  • Never needs lubrication
  • Elastomeric element available in various compounds and harnesses



Drive Train Monitoring

The emergence of high strength steels has reduced rolling mill drive train reliability due to the increased rolling forces required to process these new products. Reducing the peak torques and vibratory torques are one approach to prolong the life of drive train components and can be accomplished by altering the system torsional dynamics. Kop-Flex® and Jaure® torque monitoring services can demonstrate how to model the dynamic torsional response, normalize the model with empirical data, and evaluate the effectiveness of increased damping and stiffness changes. These analyses have led to the successful implementation of design changes at several mills, increasing drive train reliability and providing means to establish more precise maintenance intervals.