Product Configurators | Regal Rexnord Tools
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
  2. Tools & Resources
  3. Product Configurators
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
Edit

Create customized products for your application requirements using our Product Configuration tools below. Specify your product features and ensure compatibility with your systems by utilizing our user-friendly, interactive interfaces to visualize your selections.

Couplings
Gearing
Clutches and Brakes
Conveyor Technologies
  • 5990 Mattop Chain

    5990 Mattop Chain

    Configure a MatTop 5990 Series Chain based on your product series, material, dimensions, and accessories. These chains are designed to operate on standard 5990 series sprockets for true chain/sprocket interaction.

  • 6080 Mattop Chain

    6080 Mattop Chain

    Configure a MatTop 6080 Series Chain based on your product series, material, dimensions, and accessories. These chains are designed to operate on standard 6080 series sprockets for true chain/sprocket interaction.

  • 6930 Mattop Chain

    6930 Mattop Chain

    Configure a MatTop 6930 Series Chain based on your product series, material, dimensions, and accessories. These chains are designed to operate on standard 6930 series sprockets for true chain/sprocket interaction.

  • 6990 Mattop Chain

    6990 Mattop Chain

    Configure a MatTop 6990 Series Chain based on your product series, material, dimensions, and accessories. These chains are designed to operate on standard 6990 series sprockets for true chain/sprocket interaction.

  • 7526 Mattop Chain

    7526 Mattop Chain

    Configure a MatTop 7526 Series Chain based on your product series, material, dimensions, and accessories. These chains are designed to operate on standard 7526 series sprockets for true chain/sprocket interaction.

  • 7700 Mattop Chain

    7700 Mattop Chain

    Configure a MatTop 7700 Series Chain based on your product series, material, dimensions, and accessories. These chains are designed to operate on standard 7700 series sprockets for true chain/sprocket interaction.

  • 7956 Mattop Chain

    7956 Mattop Chain

    Configure a MatTop 7956 Series Chain based on your product series, material, dimensions, and accessories. These chains are designed to operate on standard 7956 series sprockets for true chain/sprocket interaction.

  • 7960 Mattop Chain

    7960 Mattop Chain

    Configure a MatTop 7960 Series Chain based on your product series, material, dimensions, and accessories. These chains are designed to operate on standard 7960 series sprockets for true chain/sprocket interaction.

  • 8500 Mattop Chain

    8500 Mattop Chain

    Configure a MatTop 8500 Series Chain based on your product series, material, dimensions, and accessories. These chains are designed to operate on standard 8500 series sprockets for true chain/sprocket interaction.

  • Mattop Metal Sprockets

    Mattop Metal Sprockets

    Configure a MatTop metal sprocket based on your product series, material, dimensions and accessories. These sprockets are designed to provide smooth operation and superior chain-to-sprocket interaction.

  • Mattop Thermoplastic Sprockets

    Mattop Thermoplastic Sprockets

    Configure a MatTop Thermoplastic Sprocket based on your product series, material, dimensions and accessories. These sprockets are designed to provide smooth operation and superior chain-to-sprocket interaction.

  • BL5 Assembly Partners

    BL5 Assembly Partners

    Design and maintain products from the Browning® Series 3000 CbN, OtN, & IRA, product lines - for our Assembly Partners. Tools Include: Mini Configurator, Serial Numbers and Downloads.
    Login Required

  • <i class="fas fa-angle-double-left"></i>
  • <i class="fas fa-chevron-left"></i>
  • 1
  • 2
  • 3
  • 4
  • 5
  • <i class="fas fa-chevron-right"></i>
  • <i class="fas fa-angle-double-right"></i>