Introducing the New Genteq® Evergreen® OM Motor | Regal Rexnord
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
  2. Tools & Resources
  3. Training
  4. Motor Mastery University® Training
  5. Motor Minute™
  6. Introducing the New Genteq® Evergreen® OM Motor
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
Introducing the New Genteq® Evergreen® OM Motor

Edit

Motor Mastery Logo
Motor Mastery University®


Video Library
Video Library


Literature Library
Literature Library


Podcasts
Podcasts


Articles
Articles


Articles
Motor Minute™


Online Learning
Online Learning


Face-to-Face Education
Face-to-Face Education

April 9, 2024


Evergreen OMS shorter design

Evergreen® OM Motor 

The NEW Genteq® Evergreen® OM motor model #6303S is built with a shorter design and simplified wiring harness so that it can be installed and connected just like a PSC motor.

Learn more



Motor Minute™ Technical Tip – Introducing the New Evergreen® OM Motor

Hi, Chris from Regal Rexnord here with your Motor Minute technical tip. Helping you become an HVAC motor pro one minute at a time.

In this segment of Motor Minute I am going to talk about the new Evergreen® OM motor.

The Evergreen® OM motor is a universal, outdoor condensing fan motor designed to replace PSC motors.

The new Evergreen OM motor stock #6303S is capable of replacing 208-230 VAC, shaft down, 48 frame PSC motors rated:

  • 1/3 - 1/12 Horsepower (HP)
  • Clockwise (CW) and counterclockwise (CCW)
  • 825 and 1075 RPM

Balancing versatility with simplicity has been and always will be our goal with Evergreen universal replacement motors. But the new Evergreen OM motor takes that to a whole new level.

Utilizing ECM technology means there is no capacitor required, and the new motor connects directly to the contactor just like the PSC motor it is designed to replace.

Out of the box the new Evergreen OM motor stock #6303S is pre-wired for counterclockwise rotation and 1075 RPM. Just connect the black and white wires to the load side of the contactor; the terminals are already installed on each wire.

Need 825 RPM? Simply disconnect the yellow wire as noted right on the harness. Need clockwise (CW) rotation? Simply disconnect the purple wires as noted right on the harness.

Built with constant speed technology, this motor automatically adjusts the horsepower level required to operate at the selected RPM. That means no programming to select rotation or RPM, and no complex wiring diagrams. That's what we call ECM Made Easy™.

The new Evergreen OM motor is also built with a reduced end shield to end shield length and four mounting options to fit more PSC applications. It can be mounted with:

  • Extended clamp bolts
  • OEM mounting holes in the end shield
  • OEM side mounting holes
  • Belly band mount

All hardware is provided with the new Evergreen OM motor. It is also built with ball bearings, a 60⁰C ambient rating and the peace of mind of a two-year warranty* from the date of installation.

For more information about the new Evergreen OM motor, visit ECMMadeEasy.com.

And that’s a wrap on this segment of Motor Minute technical tips. Remember that we provide motor training and product information in multiple formats including videos, literature, podcasts, articles, of course Motor Minute technical tips and classroom education both online and face to face. All of this industry leading training is available at no charge to HVAC professionals at regalmmu.com. Thank you for taking the time to build your motor knowledge.

* This warranty shall expire twenty-four (24) months from date of installation or thirty (30) months from date of manufacture of the Product, whichever occurs first. Except as stated here Regal Rexnord standard limited warranty applies. See www.regalrexnord.com (Terms and Conditions of Sale).





HVAC Motor Solutions mobile app logo

Additional Motor Minute Tech Tips

Download the HVAC Motors Solutions mobile app for additional residential HVAC contractor tools and resources.

Download on the App Store
Get it on Google Play