Motor Minute - Evergreen Motors Debunked 2.0 | Regal Rexnord
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
  2. Tools & Resources
  3. Training
  4. Motor Mastery University® Training
  5. Motor Minute™
  6. Evergreen Motors Debunked 2.0
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
Evergreen Motors Debunked 2.0

Edit

Motor Mastery Logo
Motor Mastery University®


Video Library
Video Library


Literature Library
Literature Library


Podcasts
Podcasts


Articles
Articles


Articles
Motor Minute™


Online Learning
Online Learning


Face-to-Face Education
Face-to-Face Education

May 8, 2025


Motor Minute™ Technical Tip: Evergreen® Motors Debunked 2.0

Hi, Chris from Regal Rexnord here with your Motor Minute technical tip. Helping you become an HVAC motor pro one minute at a time.

Today’s Motor Minute topic is Evergreen® Motors Debunked 2.0.

Whether you are just learning about Evergreen universal replacement motors or have used them for years, I think you will find this information very enlightening.

Evergreen universal replacement motors provide solutions for replacing PSC and ECM motors in HVAC applications. Let’s take a deeper dive to learn more.

Evergreen IM and OM motors are designed to replace PSC motors.

The next generation of the Evergreen OM motor was launched in 2024.

  • Universal replacement for PSC outdoor condensing fan motors
  • Stock # 6303S
    • Reduced end shield to end shield length to fit more applications
  • Installs just like a PSC motor
  • Three OEM mounting options
    • Simplified wiring harness
  • Connects just like a PSC motor
  • No programming
  • No capacitor required

The Evergreen® OM motor is versatility and simplicity at its best!!!

1 motor replaces 28 PSC ratings:

  • 48 Frame
  • Shaft down and horizontal applications
  • 208 – 230 VAC
  • 1/3 – 1/12 HP
  • CW / CCW
  • 825 and 1075 RPM

Evergreen IM motors easily replace PSC indoor blower motors rated:

  • 115/230 VAC
  • 48 Frame
  • CCW or CW
  • 1 – 1/5 HP
  • 1075 RPM

The Evergreen IM motor is also a valuable addition to HVAC systems with IAQ devices, increasing operating time with quiet continuous fan operation, while using up to 75% less energy than PSC motors.

Evergreen EM and VS motors are both designed to replace ECM indoor blower motors.

Evergreen EM motors replace standard 9-terminal constant torque ECM indoor blower motors including Genteq®, US Motors®* and Broad Ocean®* motors, as well as constant torque ECM motors with non-standard connections such as Genteq Ensite® and Broad Ocean leads out motors.

With dual voltage capability and the largest volume of OEM ECM motors in ½ and ¾ horsepower ratings, 2 Evergreen EM motors on the truck will greatly increase your first call completions.

Evergreen VS motors replace Genteq® constant airflow (also referred to as variable speed) ECM indoor blower motors including formerly branded GE®* products going back to 1992.

Replacing Genteq® constant airflow (variable speed) ECM motors from truck stock is now a reality. With dual voltage capability and the largest volume of OEM ECM motors in ½ and ¾ horsepower ratings, 2 Evergreen VS motors on the truck will greatly increase your first call completions.

For more information ask your local HVAC distributor for Evergreen motors or visit our website at Home - Evergreen Motors by Genteq®.

And that’s a wrap on this segment of Motor Minute technical tips. Remember that we provide motor training and product information in multiple formats including videos, literature, podcasts, articles, of course Motor Minute technical tips and classroom education both online and face to face. All of this industry leading training is available at no charge to HVAC professionals at regalmmu.com. Thank you for taking the time to build your motor knowledge.




HVAC Motor Solutions mobile app logo

Additional Motor Minute Tech Tips

Download the HVAC Motors Solutions mobile app for additional residential HVAC contractor tools and resources.

Download on the App Store
Get it on Google Play