Genteq Evergreen EM Dual Voltage Motors - Motor Minute
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
  2. Tools & Resources
  3. Training
  4. Motor Mastery University® Training
  5. Motor Minute™
  6. Genteq Evergreen EM Dual Voltage Motors
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
Genteq Evergreen EM Dual Voltage Motors

Edit

Motor Mastery Logo
Motor Mastery University®


Video Library
Video Library


Literature Library
Literature Library


Podcasts
Podcasts


Articles
Articles


Articles
Motor Minute™


Online Learning
Online Learning


Face-to-Face Education
Face-to-Face Education

December 11, 2023


Evergreen EM Motor

Evergreen® EM Motor

The NEW dual voltage Evergreen® EM motor is a drop-in replacement designed to replace OEM constant torque ECM indoor blower motors including Genteq® X13 and similar competitor models.

Learn more



Motor Minute™ Technical Tip – Evergreen® EM Dual Voltage Motors

Hi, Chris from Regal Rexnord here with your Motor Minute technical tip. Helping you become an HVAC motor pro one minute at a time.

In this segment of motor minute I am going to talk about Evergreen® EM dual voltage motors.

Since the 13 SEER regulation in 2006, constant torque ECM motors have been commonplace in 230 VAC all electric air handlers and package units.

Since the 2019 FER regulation, constant torque ECM motors are now also commonplace in 115 VAC fossil fuel split systems and package units.

The Evergreen® EM motor is now available in dual voltage models to cover both 115 and 208-230 VAC applications. This will reduce the amount of motors distributors need to carry and make it more cost effective for contractors to stock motors on their truck, allowing them more first-time completions.

The new dual voltage Evergreen® EM motor will utilize an embossed voltage plug that easily installs in the side of the motor. The yellow plug is installed for 208-230 VAC applications and the white plug for 115 VAC applications. This versatile yet easy to install motor is capable of replacing constant torque ECM motors built by Genteq®, US Motors®* and Broad Ocean®*, including constant torque ECM motors designed with PWM communication. That's why we call it ECM Made Easy™.

For more information about the new Evergreen® EM dual voltage motor, visit ECMMadeEasy.com.

And that’s a wrap on this segment of Motor Minute technical tips. Remember that we provide motor training and product information in multiple formats including videos, literature, podcasts, articles, of course Motor Minute technical tips and classroom education both online and face to face. All of this industry leading training is available at no charge to HVAC professionals at regalmmu.com. Thank you for taking the time to build your motor knowledge.

* The following are believed to be the trademarks and/or trade names of their respective owners and are not owned or controlled by Regal Rexnord Corporation. US Motors: Nidec Corporation; Broad Ocean: Zhongshan Broad-Ocean Motor Co., Ltd.





HVAC Motor Solutions mobile app logo

Additional Motor Minute Tech Tips

Download the HVAC Motors Solutions mobile app for additional residential HVAC contractor tools and resources.

Download on the App Store
Get it on Google Play