Genteq Evergreen OM Universal Replacement Outdoor Fan Motor

Evergreen OM Motors
The Evergreen® outdoor condenser fan motor is an ECM motor designed to replace induction motors (shaded pole or PSC) in outdoor fan applications in HVAC systems. The Evergreen OM motor is also available with remote mount control allowing for all angle mount with a lower profile.
Motor Minute™ Technical Tip – Evergreen® OM Universal Replacement Outdoor Fan Motor
Hi, Chris from Regal Rexnord here with your Motor Minute technical tip. Helping you become an HVAC motor pro one minute at a time.
In this segment of Motor Minute™ tech tip, we will talk about the Evergreen® OM universal replacement outdoor fan motor.
The Evergreen OM motor is an ECM outdoor fan motor designed to replace PSC motors.
So why use an ECM motor to replace PSC motors? ONE Evergreen OM motor stock # 6303R has the ability to replace single speed 48 frame outdoor fan motors rated:
- 1/3 – 1/10 horsepower
- 1075 and 825 RPM
- CW and CCW
This means the Evergreen OM motor gives you the ability to replace 16+ ratings with an on-truck inventory of 1 motor that makes it possible to achieve 95% first-time completions.
The Evergreen OM ECM motor stock# 6303R is built with a remote located control module which also gives it multiple mounting advantages that simplify installation and increase compatibility.
Find out more about Evergreen OM motors at ECMMadeEasy.com.
And that’s a wrap on this segment of Motor Minute technical tips. Remember that we provide motor training and product information in multiple formats including videos, literature, podcasts, articles, of course Motor Minute technical tips and classroom education both online and face to face. All of this industry leading training is available at no charge to HVAC professionals at regalmmu.com. Thank you for taking the time to build your motor knowledge.