Genteq® Motor Model Numbers
November 14, 2022
HVAC Motor Solutions
The HVAC Motor Solutions mobile app is built to provide residential HVAC motor tools and resources to contractors on the go. Download the app and register for access to product installation manuals and videos as well as other tools and training resources.
Download TodayMotor Minute™ Technical Tip – Genteq® Motor Model Numbers
Hi, Chris from Regal Rexnord here with your Motor Minute technical tip. Helping you become an HVAC motor pro one minute at a time.
Today’s motor minute topic is Genteq motor model numbers.
The May 10, 2022 tech tip “Motor Replacement and Technical Support Tips” provides suggestions related to gathering the information that will help you get the correct support or replacement motor to get the job done.
While providing tech support recently, I realized that there is another tip that will help you and the support person, specifically with Genteq motors.
Genteq (or formerly branded GE®* or GE ECM By Regal Rexnord) model numbers are typically segmented and listed in two different size fonts. Notice the model number circled on the rating plate below. It would be logical to think that the model number is “5SME39HX” and that “L3001” is something else since it is a larger font and there is a gap between the two numbers. However, the full model number is actually “5SME39HXL3001”.
It’s also worth noting that many 48 frame Genteq ECM motor model numbers begin with “5SME39_____”. This model number structure has been used on ECM products for over 30 years. And while the letters between the numbers 5 and 39 have changed in recent years, recognizing this structure can be helpful in locating the model number.
Conversely, 48 frame Genteq Permanent Split Capacitor (PSC) motor model numbers predominantly begin with “5KCP39____” and have done so for over 40 years. As you can see, this is very helpful locating the model number when the words “Model Number” are not provided.
The correct and complete motor model number will help you find the correct replacement motor or support to get the job done.
Genteq product support and cross reference tools are just a click away at TheDealerToolbox.com.
And that’s a wrap on this segment of Motor Minute technical tips. Remember that we provide motor training and product information in multiple formats including videos, literature, podcasts, articles, of course Motor Minute technical tips and classroom education both online and face to face. All of this industry leading training is available at no charge to HVAC professionals at regalmmu.com. Thank you for taking the time to build your motor knowledge.