Evergreen® CM Motors Videos
Introduction to Genteq® Evergreen CM Motors
In this video we cover the features and benefits of Genteq Evergreen CM Motors including application and product specifications. The Genteq Evergreen CM motor is a drop-in replacement for constant torque ECM such as Genteq X13 and Endura® Pro motors or equivalent competitor models with 24 VAC speed taps. The Evergreen CM motor is preprogrammed at the factory to provide the same comfort, lower utility bills and air quality as the OEM X13 ECM motor.