Evergreen® EM Motors Videos
Genteq® Evergreen® EM Dual Voltage Motors Make ECM Easy
Introducing the next generation Evergreen EM motors with dual voltage 115 and 208-230 VAC capability. Built with automatic rotation sensing, the same plug connection as the majority of the industry's OEM constant torque motors, and pre-programmed for use right out of the box with no apps or configuration, Evergreen EM motors make ECM easy.
Introducing Genteq® Evergreen® EM Dual Voltage Motors
With 2 motors on the truck, the new Evergreen EM dual voltage motors will likely replace over 90% of OEM constant torque ECM motors. Built with automatic rotation sensing, the same plug connection as the majority of the industry's OEM constant torque motors, and pre-programmed for use right out of the box with no apps or configuration, Evergreen EM motors make ECM easy. It’s now easier than ever for contractors to stock these motors on their truck to get the job done on the first call.
Introduction to Genteq® Evergreen EM Motors
In this video we cover the features and benefits of Genteq Evergreen EM Motors including application and product specifications. The Genteq Evergreen EM motor is a drop-in replacement for constant torque ECM such as Genteq X13 and Endura Pro motors or equivalent competitor models with 24 VAC speed taps. The Evergreen EM motor is preprogrammed at the factory to provide the same comfort, lower utility bills and air quality as the OEM X13 ECM motor.
Genteq Evergreen EM Motor Installation
Genteq Evergreen EM motor installation guidelines including application and product specifications, mechanical installation and electrical connection. The Genteq Evergreen EM motor is a drop-in replacement for constant torque ECM such as Genteq X13 and Endura Pro motors or equivalent competitor models with 24 VAC speed taps. The Evergreen EM motor is preprogrammed at the factory to provide the same comfort, lower utility bills and air quality as the OEM X13 ECM motor.
Genteq® Evergreen® EM Universal Constant Torque ECM Replacement Motors
June 13, 2022 (2:30 in length)
Learn more about our Genteq® Evergreen® EM motors.
How To Diagnose Constant Torque ECM Motors
August 9, 2021 (02:31 in length)
Learn more about our Genteq® Evergreen® EM motors.
How To Identify Constant Torque vs. Constant Airflow ECM Motors
September 7, 2021 (02:21 in length)
Learn more about our Genteq® Evergreen® EM motors and Genteq Evergreen VS motors.