Genteq ECM Motors Videos | Regal Rexnord Training
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
  2. Tools & Resources
  3. Training
  4. Motor Mastery University® Training
  5. Training Videos
  6. Genteq® OEM ECM Motors Videos
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
Genteq® OEM ECM Motors Videos

Edit
  • Motor Mastery University Training
  • Video Library
  • Literature Library
  • Podcasts
  • Articles
  • Motor Minute™
  • Online Learning
  • Face-to-Face Education


Motor Mastery Logo
Motor Mastery University®


Video Library
Video Library


Literature Library
Literature Library


Podcasts
Podcasts


Articles
Articles


Articles
Motor Minute™


Online Learning
Online Learning


Face-to-Face Education
Face-to-Face Education

You Can Become A Motor Master - Constant Speed Motors (Part 3 of 4)

This informative webcast covers constant speed ECM outdoor condenser fan motors. This training includes the HVAC applications these motors are found in, how they are operated, and how to diagnose and replace with OEM motors.

You Can Become A Motor Master - Clearing the Fuzzy Lens (Part 4 Of 4)

This informative webcast takes a deeper dive into
the operation, theory and misconceptions of ECM motors.



You Can Become a Motor Master - Constant Airflow Motors (Part 1 of 4)

This informative webcast covers constant airflow ECM indoor blower motors, often referred to as variable speed motors. This training includes the HVAC applications these motors are found in, how they are operated, how to adjust airflow for performance and longevity, and how to diagnose and replace with either OEM motors or universal Genteq® Evergreen® VS motors.



You Can Become a Motor Master - Constant Torque Motors (Part 2 of 4)

This informative webcast covers constant torque ECM indoor blower motors. This training includes the HVAC applications these motors are found in, how they are operated, how to adjust airflow for performance and longevity, and how to diagnose and replace with either OEM motors or universal Genteq® Evergreen® EM motors.



Who is Genteq® Motors?

The history of Genteq motors and ECM technology at Regal Rexnord.

 

 

 

 

 

ECM Motor Technology Introduction

This video explains the theory, basic internal components, and operation of electronically commutated motors (ECM).

 

 

 

 

 

Genteq® X13® ECM Troubleshooting

In this video we cover Genteq Constant Torque ECM Troubleshooting, including diagnostics and motor replacements.

 

 

 

 

 

Genteq X13 Motor Introduction

The Genteq X13 constant torque ECM was introduced to the HVAC industry in 2006. It provides the efficiency of a variable speed ECM with the simplicity of a multi-speed PSC motor. This OEM indoor blower motor is predominantly used in air handler and package system applications.

 

 

 

 

 

Furnace Motor How-To: Genteq X13 Motor Connections

The X13 constant torque ECM indoor blower motor provides the efficiency of variable speed motors with the simplicity of multi-speed PSC motors. However, the speed taps on these OEM motors are programmed by the manufacturer of the HVAC system to match each unique model unit. Once you understand the capabilities of this ECM motor, airflow adjustments and diagnostics are as simple as using the OEM schematic.

 

 

 

 

 

 

Features and Benefits of Genteq OEM ECM Variable Speed Motors

In this video we cover the features and benefits of Genteq OEM ECM variable speed motors as they apply to OEM HVAC systems.

 

 

 

 

 

Introduction to Genteq OEM ECM Variable Speed Motors

In this video we cover the introduction of Genteq OEM ECM Variable Speed Motors and their HVAC applications.

 

 

 

 

 

 

Genteq Variable Speed 101 - Constant Airflow ECM Technology

In this video we cover Variable Speed Constant Airflow ECM Technology and how it relates to HVAC systems.

 

 

 

 

 

Genteq Variable Speed 102 - Constant Airflow ECM Technology

This video is a continuation of Variable Speed 101 in which we cover Variable Speed Constant Airflow ECM Technology and how it relates to HVAC systems.

 

 

 

 

 

Genteq Variable Speed Constant Airflow ECM Troubleshooting 101

In this video we cover Genteq Variable Speed Constant Airflow ECM Troubleshooting, including diagnostics and motor replacements.

 

 

 

 

 

Genteq Variable Speed Constant Airflow ECM Troubleshooting 101-2

This is a continuation of Genteq Variable Speed Constant Airflow ECM Troubleshooting, including diagnostics and motor replacements.

 

 

 

 

Genteq OEM ECM Outdoor Fan Motors 142 and 142R

In this video we cover the application, operation and diagnostics for the Genteq OEM ECM Outdoor Fan Motor models 142 and 142R.