KRYO™ Fortress Commercial Refrigeration Motors
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
  2. Tools & Resources
  3. Training
  4. Motor Mastery University® Training
  5. Training Videos
  6. KRYO™ Fortress Commercial Refrigeration Videos
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
KRYO™ Fortress Commercial Refrigeration Videos

Edit
  • Motor Mastery University Training
  • Video Library
  • Literature Library
  • Podcasts
  • Articles
  • Motor Minute™
  • Online Learning
  • Face-to-Face Education


Motor Mastery Logo
Motor Mastery University®


Video Library
Video Library


Literature Library
Literature Library


Podcasts
Podcasts


Articles
Articles


Articles
Motor Minute™


Online Learning
Online Learning


Face-to-Face Education
Face-to-Face Education

Introduction to the High Efficiency Genteq® ECM KRYO™ Fortress Motor

What if you could have reliability, versatility, and efficiency in one refrigeration motor? Introducing Genteq KRYO Fortress motors. These awesome motors are built with an IP66/IP67 rating, ball bearings, dual voltage, dual rotation, and a multi-watt rating. And they're also 68% efficient!

 

 

 

 

 

Shaded Pole Motor vs. the Genteq® KRYO™ Fortress Motor

Ever wondered just how efficient ECM refrigeration motors are? You're about to find out. In this video we compare the Genteq KRYO Fortress watt-rated motor to a comparable shaded pole motor. Energy savings is just one of the awesome features of this product. It also boasts dual voltage, dual rotation, and a 4-27 watt rating all in one motor.