Pumping - Commercial & Industrial | Regal Rexnord
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
  2. Industries of Regal Rexnord
  3. Pumping - Commercial & Industrial
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
Pumping - Commercial & Industrial

Edit

Trends

Demand for pumps is tied to the broad macroeconomic environment since these products are used across numerous manufacturing sectors such as chemical, petroleum, utilities and water management industries.

High Performance

The pumping industry is driven by demands for higher efficiencies and integrated solutions where higher pump speeds translate into higher performance and a smaller, more economical pump assembly.

Industry Leadership 

We are an industry leader in radial flux high speed motors, fire pump motors, VFDs, couplings, and mounted bearings used in the pumping industry. Our application knowledge spans over 90 years in delivering innovative solutions.

Centrifugal Pumping

Solutions

Filtration equipment, including motors, in a water purification plant.

Filtration Solution

Water purification and filtration is a vital part of the Water and Wastewater Industry. These plants filter water for use in commercial, industrial and residential water supplies. Availability of fresh water is tied to economic and population growth. Equipment in this sector operates 24/7 and dependability is critical to facility performance. The water and wastewater industry is highly regulated and plants must meet high water quality standards.


BROWSE CATALOG

Products

LEESON Platinum VSDP drive

AC Drives and Controls

Bearings

Bearings

Couplings_automotive

Couplings

blue and gray motor product

Motors


Literature Training

Documents

  • Application Data Sheet for Gear Drives & Speed Reducers

  • Browning® Form 8972E

  • Century® 1096B Water Systems

  • Leeson® IEC Brake Motors

Certifications

  • NEMA® MG1-2006

  • EISA/NEMA Premium®

  • Underwriters Laboratories

  • Canadian Standards Association

  • CE Mark

Reference List

Regal Rexnord manufactures high quality motors, control and power transmission products for a myriad of applications. From state-of-the-art integrated Brushless Direct Current (BLDC) motor/drives to medium voltage motors. Our drives and controls are Performance Matched to operate seamlessly with our motors. The reliability of our power transmission products guarantee years of trouble free performance. The application table is designed as a general guideline to help you select the correct motor, Variable Frequency Drive (VFD) or power transmission component for a specific piece of equipment used in the pumping industry.


Motors Booster Carbonator Centrifugal Circulating End Suction Hydraulic Life Safety Positive Displacement Reciprocating Rotary Split Case Submersible Sump Vertical Turbine Wells
ATEX • • • • • •
Carbonator •
Closed Coupled JM/JP • • • • • •
Explosion Proof • • • • • •
Fire Pump (NEMA & IEC) •
Fractional • • • • • • • • • •
Hydraulic Pump •
IEC • • • • • • • • • •
Integral Horsepower • • • • • • •
Jet Pump • • • •
Medium Voltage • • • • • • • • •
Partial/Stator & Rotor • • • • • •
Radial Flux PMAC • • •
Submersible •
Sump •
Variable Speed • • • •
Vertical Hollow Shaft •
Vertical Solid Shaft • • •
AC Drives Booster Carbonator Centrifugal Circulating End Suction Hydraulic Life Safety Positive Displacement Reciprocating Rotary Split Case Submersible Sump Vertical Turbine Wells
Low Voltage VFD • • • • • • • • • • • •
Power Transmission Booster Carbonator Centrifugal Circulating End Suction Hydraulic Life Safety Positive Displacement Reciprocating Rotary Split Case Submersible Sump Vertical Turbine Wells
Couplings • • • • • • • • • • • •

Segment Analysis

Industrial production index

Pumps are used in a variety of sectors, including mining and manufacturing; the industrial production index (IPI) measures the output of these sectors. Miners purchase industry products because they need to pump water and other chemicals out of mines, while manufacturers of a variety of products, including paper and chemicals, use pumps during production.

The energy sector uses pumps for the extraction of oil and natural gas. High crude oil prices boost the energy sector’s revenue, thereby resulting in more demand for pumps.

The industry generates a portion of revenue from the construction of utilities, as pumps are used to control the flow of liquids through water and sewage systems, which are found in all major towns and cities across the United States.

SOURCE: WWW.IBISWORLD.COM

Pumping Market Segment

Regal Rexnord Brands

Browning Logo
Century Logo
Fasco Logo

Kop-Flex Logo
Leeson Logo
Perceptiv Logo

Seal Master

Association

Regal Rexnord actively supports and participates in industry leading trade associations, such as the Hydraulic Institute, which promote the pumping industry and its member organizations.

Hydraulic

Talk To Our Sales Team

We're here to help. Our team of experts is ready to help energy-efficiently power your business.