Medical Refrigeration
Trends
As the battle against the COVID-19 pandemic continues, we understand that as COVID-19 vaccines become more widely distributed, it will be critical that they are stored, transported, and distributed under temperature-controlled and monitored conditions throughout the entire cold chain.
High Performance Equipment
Proper storage and system monitoring is necessary in order to ensure the integrity and quality of these important life-saving products. We provide high performance variable speed motors, controls, and power transmission components that maximize equipment performance and enhance operating profits by reducing energy cost.
Industry Leadership
Regal Rexnord is honored to partner with other essential businesses all over the world in the fight against COVID-19. By leveraging our large manufacturing network, we have motors ready to ship and can supply your demands from multiple manufacturing locations around the globe. We will continue to do our part in developing reliable solutions that will help to ensure vaccines are safely stored in high-volume cold storage units, refrigerators, and freezers.
Medical Refrigeration Monitoring Solutions
The temperature-controlled logistics required for the massive global vaccination against Covid-19 is a real challenge. Our newest product, FORTIFI™, combines the Kryo™ EC motor and cloud-based monitoring to make any refrigeration system smarter and more efficient. FORTIFI can help prevent vaccine loss using Perceptiv™ intelligence to monitor conditions and motor data 24/7—to improve efficiency, reduce risk of failure, create connectivity between units, and help operators identify potential issues before they become problematic.
Resources
Avoiding a Costly Medical Refrigeration Failure
In order to avoid costly failures within your medical refrigeration applications, it is important to understand the requirements of the electric motors to allow for cooling systems to function properly.
7 Factors to Consider when Choosing a Medical Refrigeration Motor
As demands for medical refrigeration continue to grow, there are several factors to consider when choosing an electric motor for medical refrigeration.
Medical Refrigeration Products
Kryo™ EC motors offer peak efficiencies 3-times higher than shaded pole motors and 45% higher than PSC motors; making them a go to for industry-leading efficiency and reliability.
ARKTIC® 59 motors are used in many air-moving applications demanding high efficiency and dependability with output ratings up to 50 watts.
GlacAir™ Low Profile fans utilize the universal voltage design and allows you to reduce and standardize your inventory.
With FORTIFI™ providing 24/7 monitoring of refrigerator temperature, motor function and system performance, you know exactly how each unit is performing. This means you can identify potential issues before they become critical, schedule repairs and maintenance on your time, and protect those vital vaccines and medicines.
Talk To Our Sales Team
We're here to help. Our team of experts is ready to help energy-efficiently power your business.