Bearings
Regal Rexnord is a leading supplier of high-performance, high-quality mounted bearings, unmounted bearings and a range of specialty bearings and components. Mounted bearings are available within a variety of options and sizes that include ball, spherical, and tapered rolling elements. Unmounted bearings are offered in a variety of types and styles. These include cam followers, radial bearings, thrust, rod ends, aerospace, and specialty bearings.
Talk to one of our expert sales professionals about how our solutions can efficiently power your business.
Products

Resources

How to Identify Bearing Failures
Learn about various types of bearing failures and how to prevent failures from causing shortened bearing life or unwanted downtime and cost.

IP69K Washdown Solutions
Ingress Protection (IP) Marking rates the degree of protection provided by mechanical casings and electrical enclosures against intrusion, dust, accidental contact and water. It is published by the International Electrotechnical Commission (IEC).

Seals 101: Why a Good Bearing Seal Matters
While unmounted bearings have the luxury of off the shelf oil seals with a much larger sealing area than a mounted bearing, the level of exposure to real world conditions that mounted bearings are exposed to make it crucial to have a good bearing seal.
Mounted Bearing Myths and Misconceptions
Avoid these mounted bearing installation and lubrication myths and misconceptions that can lead to costly issues that could affect performance and uptime.
Videos
Brewery Saves $30,000 with Sealmaster® PN Gold™ Bearings
Time Saving™ Bearing: Easy and Fast Removal
Sealmaster Next Generation Skwezloc Concentric Locking Collar
McGill® Cam Follower Relubrication and Maintenance